Set Screw Internmediate Duty Four-Bolt Flange Metric Bore - VSC Intermediate Duty 4-Bolt Flange Bearings
Baldor Reliance
Dodge
Bearings
VSC Bearings
4 Bolt Flange Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/vsc/4_bolt_flange_bearings/f4b_flange_m_asmtab.prj},{NB=125698},{RS=207},{SS=35},{SS1=35.000000},{PN=125698},{BOD=72.000000},{DESCRIPTION=F4B-VSC-35M},{LF=RE-LUBE},{WEIGHT=1.28},{A=43.4},{A1=43.400000},{B=120.7},{B1=120.700000},{C=44.5},{C1=44.500000},{D=92.2},{D1=92.200000},{F=M12},{F1=12.000000},{H=14.2},{H1=14.200000},{J=13.5},{J1=13.500000},{L=46.7},{L1=46.700000},{N=62.0},{N1=62.000000},{CS=3065},{CD=5759},{PPATH=f4b_flange_body_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
RS
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
LF
Lubrication Feature
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
F
[mm]
H
[mm]
J
[mm]
L
[mm]
N
[mm]
125694
203
17
125694
F4B-VSC-17M
RE-LUBE
0.48
25.4
76.2
29.7
54.1
M10
11.2
8.1
24.4
42.9
125695
204
20
125695
F4B-VSC-20M
RE-LUBE
0.67
31.2
85.9
34.0
63.5
M10
11.2
9.1
28.4
49.3
125696
205
25
125696
F4B-VSC-25M
RE-LUBE
0.84
34.0
95.3
34.8
69.9
M10
12.7
10.7
33.5
52.3
125697
206
30
125697
F4B-VSC-30M
RE-LUBE
1.19
38.6
108.0
39.6
82.6
M10
12.7
12.4
39.9
55.6
125698
207
35
125698
F4B-VSC-35M
RE-LUBE
1.28
43.4
120.7
44.5
92.2
M12
14.2
13.5
46.7
62.0
125699
208
40
125699
F4B-VSC-40M
RE-LUBE
2.00
49.3
130.3
50.3
101.6
M12
14.2
16.0
52.1
60.5
125700
209
45
125700
F4B-VSC-45M
RE-LUBE
2.42
49.3
136.7
50.5
104.9
M14
16.0
15.0
56.4
69.9
068913
209
45
068913
F4B-VSC-45M-NL
NO-LUBE
2.42
49.3
136.7
50.5
104.9
M14
16.0
15.0
56.4
69.9
125701
210
50
125701
F4B-VSC-50M
RE-LUBE
2.33
49.3
143.0
51.3
111.3
M16
16.0
14.0
61.7
73.2
125702
211
55
125702
F4B-VSC-55M
RE-LUBE
4.12
56.4
165.1
57.9
130.3
M16
17.5
17.3
68.8
82.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表