Set Screw LF Normal Duty 3-Bolt Flange Metric Bore - SC 3 Bolt Flange Bearings -(Normal Duty) -Re-Lube and No-Lube
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
3 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/3bolt_flanges/lf_sc_hm_asmtab.prj},{NB=124934},{SERIES=204},{SS=20},{SS1=20.000000},{PN=124934},{DESCRIPTION=LF-SC-20M},{W=0.38},{LF=RE-LUBE},{LF1=1},{BOD=47.0000},{BW=0.5906},{GH=8.763000},{A=25.9},{A1=25.900000},{B=90.4},{B1=90.400000},{C=30.7},{C1=30.700000},{D=71.4},{D1=71.400000},{G=8.6},{G1=8.600000},{H=10.7},{H1=10.700000},{J=9.1},{J1=9.100000},{L=28.4},{L1=28.400000},{M=45.2},{M1=45.200000},{N=39.6},{N1=39.600000},{CAPS=1390},{CAPD=2899},{PPATH=lf_sc_hm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[kg]
LF
Lubrication Feature
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
N
[mm]
050895
203
17
050895
LF-SC-17M
0.29
RE-LUBE
25.4
81.0
26.7
63.5
7.1
9.7
8.4
24.4
40.4
46.7
124934
204
20
124934
LF-SC-20M
0.38
RE-LUBE
25.9
90.4
30.7
71.4
8.6
10.7
9.1
28.4
45.2
39.6
067892
206
30
067892
LF-SC-30M
0.70
RE-LUBE
32.0
112.8
36.8
90.4
10.4
11.9
11.7
39.9
56.4
51.3
065699
207
35
065699
LF-SC-35M
0.90
RE-LUBE
35.6
122.2
40.4
100.1
10.4
12.7
13.2
46.7
61.2
54.4
125384
204
20
125384
LF-SC-20M-NL
0.38
NO-LUBE
25.9
90.4
30.7
71.4
8.6
10.7
9.1
28.4
45.2
39.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表