SFPPA, SSFPA, PSFPA, PSSFPA, RSFPA, RSSFPA, SFUP, SSFUP, PSFUP, PSSFUP, PFPGA, PSFPGA, SFNNA, SSFNNA, PSFNNA, PSSFNNA - 轴 - 单侧阶梯・双侧内螺纹带扳手槽/单侧阶梯・单侧内螺纹带扳手槽 -
Misumi
FA工厂自动化
01_导向轴
Powered by
CAD模型選擇
{misumi/metric/01_linear_shafts/psfpa.prj},{NB=SFPPA16-25-F2-P6-M3-N4-SC0},{TS=BET},{DTS=g6},{MAT=SUJ2},{ST=-},{D=16},{ALT1=},{L=25.0},{F=2},{P=6},{M=3},{ALT14=},{NSC=0},{N=4},{SC=0},{ALT8=},{SX=0},{ALT4=},{FC=0},{WFC=0},{AALT4=0},{E=0},{ALT5=},{RC=0},{WRC=0},{YALT5=0},{ALT18=},{ALT19=},{ALT22=},{LFC=0},{AALT22=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
零件No.
ⁿ/ₐ
D
[mm]
W
[mm]
LL1
l1
[mm]
Y
(Y)最大
[mm]
R
[mm]
LSC
左侧C
[mm]
RSC
右侧C
[mm]
HHALT4
h
[mm]
BB1
b1
[mm]
HHALT5
h
[mm]
H
[mm]
SFPPA8-25-F2-P6-M3-N3-SC0
SFPPA8-25-F2-P6-M3-N3-SC0
8
7
8
1100
0.3
0.5
0.5
0
0
0.0
0
SFPPA10-25-F2-P6-M3-N3-SC...
SFPPA10-25-F2-P6-M3-N3-SC...
10
8
8
1200
0.3
0.5
0.5
0
0
0.0
0
SFPPA12-25-F2-P6-M3-N3-SC...
SFPPA12-25-F2-P6-M3-N3-SC...
12
10
10
1400
0.3
0.5
0.5
0
0
0.0
0
SFPPA13-25-F2-P6-M3-N3-SC...
SFPPA13-25-F2-P6-M3-N3-SC...
13
11
10
1400
0.3
0.5
0.5
0
0
0.0
0
SFPPA15-25-F2-P6-M3-N3-SC...
SFPPA15-25-F2-P6-M3-N3-SC...
15
13
10
1400
0.3
0.5
0.5
0
0
0.0
0
SFPPA16-25-F2-P6-M3-N4-SC...
SFPPA16-25-F2-P6-M3-N4-SC...
16
14
10
1400
0.3
0.5
0.5
0
0
0.0
0
SFPPA18-25-F2-P7-M4-N4-SC...
SFPPA18-25-F2-P7-M4-N4-SC...
18
16
10
1400
0.3
0.5
0.5
0
0
0.0
0
SFPPA20-25-F2-P7-M4-N4-SC...
SFPPA20-25-F2-P7-M4-N4-SC...
20
17
10
1400
0.3
1.0
1.0
0
0
0.0
0
SFPPA25-25-F2-P7-M4-N4-SC...
SFPPA25-25-F2-P7-M4-N4-SC...
25
22
10
1400
0.3
1.0
1.0
0
0
0.0
0
SFPPA30-25-F2-P9-M6-N6-SC...
SFPPA30-25-F2-P9-M6-N6-SC...
30
27
15
1500
0.3
1.0
1.0
0
0
0.0
0
SFPPA35-25-F7-P11-M8-N8-S...
SFPPA35-25-F7-P11-M8-N8-S...
35
30
15
1500
0.5
1.0
1.0
0
0
0.0
0
SFPPA40-29-F11-P13-M10-N1...
SFPPA40-29-F11-P13-M10-N1...
40
36
20
1500
0.5
1.0
1.0
0
0
0.0
0
SFPPA50-34-F12-P11-M6-N12...
SFPPA50-34-F12-P11-M6-N12...
50
41
20
1500
0.5
1.0
1.0
0
0
0.0
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表