目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Shelves
igus
E-Ketten®
Classic-Series
E4/light
Series 142
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/classic_serien/e4_light/serie_142/einzelteile/zwischenboden_e4_light_s14240.prj},{NB=387.62},{ARTNR=387.62},{INFO=INFO},{BEZ=Zwischenboden},{X=62},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
X
Width
[mm]
387.18
387.18
Shelves
18
387.23
387.23
Shelves
23
387.25
387.25
Shelves
25
387.28
387.28
Shelves
28
387.33
387.33
Shelves
33
387.43
387.43
Shelves
43
387.50
387.50
Shelves
50
387.54
387.54
Shelves
54
387.62
387.62
Shelves
62
387.75
387.75
Shelves
75
387.87
387.87
Shelves
87
387.100
387.100
Shelves
100
387.108
387.108
Shelves
108
387.125
387.125
Shelves
125
387.150
387.150
Shelves
150
387.175
387.175
Shelves
175
387.200
387.200
Shelves
200
387.208
387.208
Shelves
208
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表