SL-BMUACP, SH-BMUACP, SHD-BMUACP, SL-BMUACAP, SH-BMUACAP, SL-G-BMUACP, SH-G-BMUACP, SHD-G-BMUACP, SL-G-BMUACAP, SH-G-BMUACAP - Precision Cleaning Manifold Blocks - Pneumatic - Pitch Configurable BMUAC Series - 25 Square
Misumi
FA工厂自动化
32_歧管块
Powered by
CAD模型選擇
{misumi/metric/32_manifolds/sl_bmuacp.prj},{NB=SL-BMUACP4-Q1-R1-G1-K1-P15},{ST=},{STS=RC},{MOP=1 MPa Approximately 10kgf/cm**2 or less},{CM=D},{MH=},{NO=4},{Q=1},{R=1},{G=1},{K=1},{P=15},{N=3},{PT=10},{A=25},{B=25},{E=20},{F=12.5},{X=10},{Y=4},{DD=5.5},{M=M5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
型号
ⁿ/ₐ
NO
No.
ⁿ/ₐ
N
N 等分数
ⁿ/ₐ
PT
螺丝总数
ⁿ/ₐ
A
[mm]
B
[mm]
E
[mm]
F
[mm]
X
[mm]
Y
[mm]
DD
d (安装孔)
[mm]
M
M (安装孔)
ⁿ/ₐ
SL-BMUACP2-Q1-R1-G1-K1-P1...
SL-BMUACP2-Q1-R1-G1-K1-P1...
2
1
6
25
25
20
12.5
10
4
5.5
M5
SL-BMUACP3-Q1-R1-G1-K1-P1...
SL-BMUACP3-Q1-R1-G1-K1-P1...
3
2
8
25
25
20
12.5
10
4
5.5
M5
SL-BMUACP4-Q1-R1-G1-K1-P1...
SL-BMUACP4-Q1-R1-G1-K1-P1...
4
3
10
25
25
20
12.5
10
4
5.5
M5
SL-BMUACP5-Q1-R1-G1-K1-P1...
SL-BMUACP5-Q1-R1-G1-K1-P1...
5
4
12
25
25
20
12.5
10
4
5.5
M5
SL-BMUACP6-Q1-R1-G1-K1-P1...
SL-BMUACP6-Q1-R1-G1-K1-P1...
6
5
14
25
25
20
12.5
10
4
5.5
M5
SL-BMUACP7-Q1-R1-G1-K1-P1...
SL-BMUACP7-Q1-R1-G1-K1-P1...
7
6
16
25
25
20
12.5
10
4
5.5
M5
SL-BMUACP8-Q1-R1-G1-K1-P1...
SL-BMUACP8-Q1-R1-G1-K1-P1...
8
7
18
25
25
20
12.5
10
4
5.5
M5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表