SL-HHPV, SH-HHPV - (Precision Cleaning) Long Aluminum Hinges
Misumi
FA工厂自动化
39_铝合金型材用附件
Powered by
CAD模型選擇
{misumi/metric/39_accessories_for_al_extrusions/sl_hhpv_asmtab.prj},{NB=SL-HHPV6-6-100},{MAT=6063 Aluminum Bushing - Polyacetal},{SFHF=Anodizing},{CM=SL-},{NO=6-6},{L=100},{ALKG=10},{ALN=98},{W=62},{L2=40},{P=25},{K1=8.0},{K2=7.5},{J1=10},{J2=10.0},{F1=21},{F2=21.0},{V1=15.5},{V2=15.5},{N1D=6.8},{N1C=13},{N2D=6.5},{N2C=13},{T1=3.5},{T2=3.5},{Y=43.5},{ALT1=},{PPATH=hhpv_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
型号
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
材质
ⁿ/ₐ
SFHF
蝶形铰链型材表面处理
ⁿ/ₐ
NO
No.
ⁿ/ₐ
ALKG
关于容许负载
[kg]
ALN
关于容许负载
[N]
W
[mm]
L2
[mm]
P
[mm]
K1
[mm]
K2
[mm]
J1
[mm]
J2
[mm]
F1
[mm]
F2
[mm]
V1
[mm]
V2
[mm]
N1D
d Drill
[mm]
N1C
D Countersink
[mm]
T2
T
[mm]
Y
[mm]
SL-HHPV6-5-100
SL-HHPV6-5-100
SL-HHPV
A6063 铝合金衬套/聚缩醛
Anodizing
6-5
10
98
55
40
25
7.5
7.5
8
10.0
16
21.0
10.5
15.5
5.5
11
3.5
43.5
SL-HHPV6-6-100
SL-HHPV6-6-100
SL-HHPV
A6063 铝合金衬套/聚缩醛
Anodizing
6-6
10
98
62
40
25
8.0
7.5
10
10.0
21
21.0
15.5
15.5
6.8
13
3.5
43.5
SL-HHPV8-6-100
SL-HHPV8-6-100
SL-HHPV
A6063 铝合金衬套/聚缩醛
Anodizing
8-6
10
98
71
50
30
8.0
10.0
10
14.0
21
26.0
15.5
20.5
6.8
13
4.5
38.5
SL-HHPV845-6-100
SL-HHPV845-6-100
SL-HHPV
A6063 铝合金衬套/聚缩醛
Anodizing
845-6
10
98
71
50
30
8.0
10.0
10
11.5
21
28.5
15.5
23.0
6.8
13
4.5
38.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表