SL-SJPHAWM, SH-SJPHAWM, SHD-SJPHAWM - Precision Cleaning Height Adjusting Pin Wrench Flats Threaded F Configurable
Misumi
FA工厂自动化
14_定位销/夹具衬套
Powered by
CAD模型選擇
{misumi/metric/14_locating_pins/sl_sjphawm.prj},{NB=SL-SJPHAWM5-L2.00-D7-W6-F5},{CO=SL-},{M=5},{L=2.00},{D=7},{W=6},{F=5},{ALT1=},{ALT2=},{DD1=0.0},{DD2=0.0},{D3D=3.8},{L3D=1.40}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
型号
ⁿ/ₐ
M
M(粗牙螺纹)
ⁿ/ₐ
DD1
d1
[mm]
DD2
d2
[mm]
SL-SJPHAWM3-L2.00-D5-W4-F...
SL-SJPHAWM3-L2.00-D5-W4-F...
3
0.0
0.0
SL-SJPHAWM4-L2.00-D6-W5-F...
SL-SJPHAWM4-L2.00-D6-W5-F...
4
0.0
0.0
SL-SJPHAWM5-L2.00-D7-W6-F...
SL-SJPHAWM5-L2.00-D7-W6-F...
5
0.0
0.0
SL-SJPHAWM6-L5.00-D8-W7-F...
SL-SJPHAWM6-L5.00-D8-W7-F...
6
1.0
1.5
SL-SJPHAWM8-L5.00-D10-W9-...
SL-SJPHAWM8-L5.00-D10-W9-...
8
1.0
2.5
SL-SJPHAWM10-L10.00-D12-W...
SL-SJPHAWM10-L10.00-D12-W...
10
1.5
3.5
SL-SJPHAWM12-L10.00-D14-W...
SL-SJPHAWM12-L10.00-D14-W...
12
1.5
4.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表