SLCS30 - Multiple-Beam Light Barriers
Pepperl+Fuchs
Photoelectric Sensors
Safety sensors
Safety Light Barriers
Multiple-Beam Light Barriers
Powered by
CAD模型選擇
{pepperl_fuchs/photoelectric20sensors/safety20sensors/safety20light20barriers/multiple-beam20light20barriers/slcs30.prj},{NB=SLCS30},{MANUID=SLCS30},{BAD912005=2400},{BAA038006=-35},{BAD894003=8000},{BAD945004=850},{BAD823004=20},{BAA039006=60.00},{BAD849004=30},{NOCUPEROU=1},{PRODUCT_PICTURE=../../../_pool_/b9/b8/d412838a_int.png},{DESCSHORT=Safety light curtain SLCS30},{MANUTYPEDESC=SLCS30},{BAD915006=DC},{COO=SG},{CTC=8536 5019 900 [DE]},{DATA_SHEET=Data Sheet},{DEEPLINK=Deeplink},{ORDERUNIT=One},{CONTENTUNIT=One},{DEEPLINK_ENG=http://www.pepperl-fuchs.com/cgi-bin/db/doci.pl?ShowProductDocByPartNo=270805&LanId=ENG},{DEEPLINK_DEU=http://www.pepperl-fuchs.com/cgi-bin/db/doci.pl?ShowProductDocByPartNo=270805&LanId=GER},{DATA_SHEET_ENG=http://files.pepperl-fuchs.com/webcat/navi/productInfo/pds/270805_eng.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BAD912005
Protection field height
[mm]
BAA038006
min. ambient temperature
[°C]
BAD894003
Range of the protection field
[mm]
BAD915006
Voltage type
ⁿ/ₐ
BAD945004
Wave length of the sensors
[nm]
BAD823004
Width of sensor
[mm]
BAA039006
max. ambient temperature
[°C]
BAD849004
Height of sensor
[mm]
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
SLCS30
SLCS30
Safety light curtain SLCS...
SLCS30
2400
-35
8000
DC
850
20
60.00
30
1
SG
8536 5019 900 [DE]
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表