目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
SM Ø 22 - Medium load
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - METRIC
METRIC SPRINGS TO JIS B5012
SERIES SM
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_metric/molle_metriche_jis_b5012/sm/sm_22.prj},{NB=SM22-060(0)},{CODE=SM22-060},{DO=22.0},{DI=11.0},{LO=60},{RG=49.5},{SX=0.0},{S1=15.4},{F1=765},{S2=17.3},{F2=853},{SN=19.2},{FN=951},{SB=22.8},{FB=1129},{MAT=Cr-Si},{BXH=5,15 x 2,75},{DE=21.7},{B=5.150},{H=2.750}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
-
ⁿ/ₐ
DO
Hole diameter
[mm]
DI
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
MAT
Material
ⁿ/ₐ
BXH
Cross wire section
[mm]
H
[mm]
SM22-025
SM22-025
22.0
11.0
25
118.9
0.000
25.000
6.4
765
7.2
853
8.0
951
9.5
Cr-Si
5,15 x 2,75
2.750
SM22-030
SM22-030
22.0
11.0
30
99.0
0.000
30.000
7.7
765
8.6
853
9.6
951
11.4
Cr-Si
5,15 x 2,75
2.750
SM22-035
SM22-035
22.0
11.0
35
84.8
0.000
35.000
9.0
765
10.1
853
11.2
951
13.3
Cr-Si
5,15 x 2,75
2.750
SM22-040
SM22-040
22.0
11.0
40
74.2
0.000
40.000
10.2
765
11.5
853
12.8
951
15.2
Cr-Si
5,15 x 2,75
2.750
SM22-045
SM22-045
22.0
11.0
45
66.1
0.000
45.000
11.5
765
13.0
853
14.4
951
17.1
Cr-Si
5,15 x 2,75
2.750
SM22-050
SM22-050
22.0
11.0
50
59.4
0.000
50.000
12.8
765
14.4
853
16.0
951
19.0
Cr-Si
5,15 x 2,75
2.750
SM22-055
SM22-055
22.0
11.0
55
53.9
0.000
55.000
14.1
765
15.8
853
17.6
951
20.9
Cr-Si
5,15 x 2,75
2.750
SM22-060
SM22-060
22.0
11.0
60
49.5
0.000
60.000
15.4
765
17.3
853
19.2
951
22.8
Cr-Si
5,15 x 2,75
2.750
SM22-065
SM22-065
22.0
11.0
65
45.7
0.000
65.000
16.6
765
18.7
853
20.8
951
24.7
Cr-Si
5,15 x 2,75
2.750
SM22-070
SM22-070
22.0
11.0
70
42.5
0.000
70.000
17.9
765
20.2
853
22.4
951
26.6
Cr-Si
5,15 x 2,75
2.750
SM22-075
SM22-075
22.0
11.0
75
39.6
0.000
75.000
19.2
765
21.6
853
24.0
951
28.5
Cr-Si
5,15 x 2,75
2.750
SM22-080
SM22-080
22.0
11.0
80
37.1
0.000
80.000
20.5
765
23.0
853
25.6
951
30.4
Cr-Si
5,15 x 2,75
2.750
SM22-090
SM22-090
22.0
11.0
90
32.9
0.000
90.000
23.0
765
25.9
853
28.8
951
34.2
Cr-Si
5,15 x 2,75
2.750
SM22-100
SM22-100
22.0
11.0
100
29.7
0.000
100.000
25.6
765
28.8
853
32.0
951
38.0
Cr-Si
5,15 x 2,75
2.750
SM22-125
SM22-125
22.0
11.0
125
23.7
0.000
125.000
32.0
765
36.0
853
40.0
951
47.5
Cr-Si
5,15 x 2,75
2.750
SM22-150
SM22-150
22.0
11.0
150
19.7
0.000
150.000
38.4
765
43.2
853
48.0
951
57.0
Cr-Si
5,15 x 2,75
2.750
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表