目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
SOV L 3/2 NC-NO thread-pipe conveyed exhaust
Metalwork
Fittings and Accessories
Line on Line
In-line solenoid valve SOV L
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/line_on_line/series_sov_l/sov_l_pt_ce_asmtab.prj},{NB=9069610},{IDNR=},{V=2.000},{V1=1.000},{V2=4.000},{CODE=9069610},{REF=SOV L 3/2 NC Ø8-1/8-Ø8},{O=8},{F=1/8},{P=6},{A=66.2},{A1=31.8},{A2=28.600},{B=63.5},{C=18.7},{D=9.1},{E=15},{E1=13.8},{F1=8},{I=18.7},{I1=24},{L=30.0},{CH=14},{PPATH=pt_ce/../parts/sov_l_asmtpl.prj},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
O
Ø
[mm]
F
Thread
ⁿ/ₐ
P
[mm]
A
[mm]
A1
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
E1
[mm]
F1
Ø
[mm]
I
[mm]
I1
[mm]
L
[mm]
CH
Ch
[mm]
9069608
9069608
SOV L 3/2 NC Ø6-1/8-Ø6
6
1/8
6
58.5
27.8
57.5
14.7
6.4
14
11.4
6
14.6
20
28.3
12
906M608
906M608
SOV L 3/2 NC Ø6-1/8-Ø6 M8
6
1/8
6
58.5
27.8
57.5
14.7
6.4
14
11.4
6
14.6
20
28.3
12
9069708
9069708
SOV L 3/2 NO Ø6-1/8-Ø6
6
1/8
6
58.5
27.8
57.5
14.7
6.4
14
11.4
6
14.6
20
28.3
12
9069609
9069609
SOV L 3/2 NC Ø6-1/4-Ø6
6
1/4
8
61.5
28.8
57.5
14.7
6.4
18
11.4
6
14.6
20
28.3
14
906M609
906M609
SOV L 3/2 NC Ø6-1/4-Ø6 M8
6
1/4
8
61.5
28.8
57.5
14.7
6.4
18
11.4
6
14.6
20
28.3
14
9069709
9069709
SOV L 3/2 NO Ø6-1/4-Ø6
6
1/4
8
61.5
28.8
57.5
14.7
6.4
18
11.4
6
14.6
20
28.3
14
9069610
9069610
SOV L 3/2 NC Ø8-1/8-Ø8
8
1/8
6
66.2
31.8
63.5
18.7
9.1
15
13.8
8
18.7
24
30.0
14
906M610
906M610
SOV L 3/2 NC Ø8-1/8-Ø8 M8
8
1/8
6
66.2
31.8
63.5
18.7
9.1
15
13.8
8
18.7
24
30.0
14
9069710
9069710
SOV L 3/2 NO Ø8-1/8-Ø8
8
1/8
6
66.2
31.8
63.5
18.7
9.1
15
13.8
8
18.7
24
30.0
14
9069611
9069611
SOV L 3/2 NC Ø8-1/4-Ø8
8
1/4
8
70.6
34.2
63.5
18.7
9.1
18
13.8
8
18.7
24
30.0
14
906M611
906M611
SOV L 3/2 NC Ø8-1/4-Ø8 M8
8
1/4
8
70.6
34.2
63.5
18.7
9.1
18
13.8
8
18.7
24
30.0
14
9069711
9069711
SOV L 3/2 NO Ø8-1/4-Ø8
8
1/4
8
70.6
34.2
63.5
18.7
9.1
18
13.8
8
18.7
24
30.0
14
9069612
9069612
SOV L 3/2 NC Ø8-3/8-Ø8
8
3/8
9
72.2
34.8
63.5
18.7
9.1
22
13.8
8
18.7
24
30.0
17
906M612
906M612
SOV L 3/2 NC Ø8-3/8-Ø8 M8
8
3/8
9
72.2
34.8
63.5
18.7
9.1
22
13.8
8
18.7
24
30.0
17
9069712
9069712
SOV L 3/2 NO Ø8-3/8-Ø8
8
3/8
9
72.2
34.8
63.5
18.7
9.1
22
13.8
8
18.7
24
30.0
17
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SOV L 3/2 NC-NO thread-pipe silenced exhaust
Metalwork
21.07.2022
W097 - High-capacity silencer MW SL
Metalwork
21.07.2022
V2V-V3V pipe-thread
Metalwork
14.06.2024
W097 - Dynamic silencer MW SPL
Metalwork
21.07.2022
RFL B Bidirectional
Metalwork
21.07.2022
W097 - Exhaust regulator MW DSE
Metalwork
21.07.2022
W097 - Silencer MW SPL-F
Metalwork
14.06.2024
W097 - Silencer MW STT
Metalwork
21.07.2022
VSR
Metalwork
21.07.2022
W097 - Silencer MW SFE
Metalwork
01.09.2023
W097 - Silencer MW SE
Metalwork
01.09.2023
W3606 - Starter
Metalwork
21.07.2022
W097 - Silenced exhaust regulator MW SVE
Metalwork
21.07.2022
W097 - Silencer MW SCQ
Metalwork
14.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表