目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
SP1.850 - e-spool® standard | With e-chain® and 1 twisterband | right-left
igus
E-Ketten®
e-spool
e-spool SP1, with one twisterband
e-spool SP1.850
Powered by
CAD模型選擇
{igus/e_ketten/e_spool/sp1/sp1_850/sp1_850_asmtab.prj},{NB=SP1.850.14000.03.R.0(0)},{INFO=INFO},{AUS=R},{BA=93.5},{HA=28},{BI=75},{HI=21},{S=14000},{PM=0},{PPATH=assemblies/sp1_850_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTNR
Part No.
ⁿ/ₐ
BA
Outer width
[mm]
HA
Outer height
[mm]
BI
Inner width
[mm]
HI
Inner height
[mm]
S
Travel
[mm]
SP1.850.14000.03.R.0
SP1.850.14000.03.R.0
93.5
28
75
21
14000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表