您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Doepke
Created: 01.09.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
Doepke
special voltages / frequencies
Doepke
protect
Residual current circuit-breakers (RCCBs)
Type of residual current AC
Powered by
CAD模型選擇
{doepke/protect/residual20current20circuit-breakers2028rccbs29/type20of20residual20current20ac/special20voltages202f20frequencies.prj},{NB=09174626 - 300},{MANUID=09174626},{CTN=85363030},{EF001391=2},{EF000228=110},{EF000227=125},{EF002358=0.03},{EF001366=400},{EF011980=4},{EF002562=10},{EF002564=0.25},{EF002950=2},{EF000218=69},{EF002570=2},{NETWEIGHT=0.265},{NETLENGTH=85},{NETWIDTH=36},{NETDEPTH=75},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{NETVOLUME=0.000230},{PREVIEW=doepke_09174626_400px_ml.png},{MANUTYPEDESC=DFS2 125-2/0,03-AC V110},{DESCSHORT=Doepke Residual current circuit-breakers 2-pole, 125 A, 0.03 A, Type AC, 110 V, N left or right},{LOG=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
EF001391
Number of poles
ⁿ/ₐ
EF000228
Rated voltage
[V]
EF000227
Rated current
[A]
EF002358
Rated fault current
[A]
EF001366
Rated insulation voltage Ui
[V]
EF011980
Rated impulse withstand voltage Uimp
[kV]
EF000003
Mounting method
ⁿ/ₐ
EF002560
Leakage current type
ⁿ/ₐ
EF002561
Selective protection
ⁿ/ₐ
EF003604
Short-time delayed tripping
ⁿ/ₐ
EF002562
Short-circuit breaking capacity (Icw)
[kA]
EF002564
Surge current capacity
[kA]
EF000187
Voltage type
ⁿ/ₐ
EF007385
With interlocking device
ⁿ/ₐ
EF005455
Frequency
ⁿ/ₐ
EF008148
Additional equipment possible
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF002950
Width in number of modular spacings
ⁿ/ₐ
EF000218
Built-in depth
[mm]
EF007515
Ambient temperature during operating
[°C]
EF002570
Pollution degree
ⁿ/ₐ
EF007343
Connectable conductor cross section multi-wired
[mm²]
EF007337
Connectable conductor cross section solid-core
[mm²]
EF004663
Explosion-proof
ⁿ/ₐ
NETWEIGHT
Weight
[kg]
NETLENGTH
Length
[mm]
NETWIDTH
Width
[mm]
NETDEPTH
Depth
[mm]
CERTROHS
Certificate RoHS
ⁿ/ₐ
CERTCE
Certificate CE
ⁿ/ₐ
CERTREACH
Certificate REACH
ⁿ/ₐ
Doepke DFS2 016-2/0,01-AC...
09112626
DFS2 016-2/0,01-AC V110
Doepke Residual current c...
Residual current circuit-...
4014712231351
Doepke Schaltgeräte GmbH
10
85363010
DE
2
110
16
0.01
400
4
DIN rail
AC
false
false
10
0.25
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.225
85
36
75
true
true
true
Doepke DFS2 016-2/0,03-AC...
09114634
DFS2 016-2/0,03-AC Hz400 ...
Doepke Residual current c...
Residual current circuit-...
4014712139206
Doepke Schaltgeräte GmbH
15
85363010
DE
2
110
16
0.03
400
4
DIN rail
AC
false
false
10
0.25
AC
true
Other
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.252
85
36
75
true
true
true
Doepke DFS2 016-2/0,03-AC...
09114638
DFS2 016-2/0,03-AC Hz400
Doepke Residual current c...
Residual current circuit-...
4014712129627
Doepke Schaltgeräte GmbH
10
85363010
DE
2
230
16
0.03
400
4
DIN rail
AC
false
false
10
0.25
AC
true
Other
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.252
85
36
75
true
true
true
Doepke DFS2 016-2/0,03-AC...
09114630
DFS2 016-2/0,03-AC Hz60 V...
Doepke Residual current c...
Residual current circuit-...
4014712113916
Doepke Schaltgeräte GmbH
15
85363010
DE
2
115
16
0.03
400
4
DIN rail
AC
false
false
10
0.25
AC
true
60 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.252
85
36
75
true
true
true
Doepke DFS2 016-2/0,03-AC...
09114624
DFS2 016-2/0,03-AC Hz60
Doepke Residual current c...
Residual current circuit-...
4014712107083
Doepke Schaltgeräte GmbH
10
85363010
DE
2
230
16
0.03
400
4
DIN rail
AC
false
false
10
0.25
AC
true
60 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.259
85
36
75
true
true
true
Doepke DFS2 016-2/0,03-AC...
09114626
DFS2 016-2/0,03-AC V110
Doepke Residual current c...
Residual current circuit-...
4014712208841
Doepke Schaltgeräte GmbH
10
85363010
DE
2
110
16
0.03
400
4
DIN rail
AC
false
false
10
0.25
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.240
85
36
75
true
true
true
Doepke DFS2 016-2/0,03-AC...
09114608
DFS2 016-2/0,03-AC V24
Doepke Residual current c...
Residual current circuit-...
4014712151413
Doepke Schaltgeräte GmbH
10
85363010
DE
2
24
16
0.03
400
4
DIN rail
AC
false
false
10
0.25
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.260
85
36
75
true
true
true
Doepke DFS2 025-2/0,03-AC...
09124634
DFS2 025-2/0,03-AC Hz400 ...
Doepke Residual current c...
Residual current circuit-...
4014712231139
Doepke Schaltgeräte GmbH
15
85363030
DE
2
110
25
0.03
400
4
DIN rail
AC
false
false
10
0.25
AC
true
Other
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.260
85
36
75
true
true
true
Doepke DFS2 025-2/0,03-AC...
09124638
DFS2 025-2/0,03-AC Hz400
Doepke Residual current c...
Residual current circuit-...
4014712138704
Doepke Schaltgeräte GmbH
15
85363030
DE
2
230
25
0.03
400
4
DIN rail
AC
false
false
10
0.25
AC
true
Other
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.264
85
36
75
true
true
true
Doepke DFS2 025-2/0,03-AC...
09124630
DFS2 025-2/0,03-AC Hz60 V...
Doepke Residual current c...
Residual current circuit-...
4014712145894
Doepke Schaltgeräte GmbH
15
85363030
DE
2
115
25
0.03
400
4
DIN rail
AC
false
false
10
0.25
AC
true
60 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.259
85
36
75
true
true
true
Doepke DFS2 025-2/0,03-AC...
09124631
DFS2 025-2/0,03-AC Hz60 V...
Doepke Residual current c...
Residual current circuit-...
4014712135833
Doepke Schaltgeräte GmbH
15
85363030
DE
2
120
25
0.03
400
4
DIN rail
AC
false
false
10
0.25
AC
true
60 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.240
85
36
75
true
true
true
Doepke DFS2 025-2/0,03-AC...
09124626HD
DFS2 025-2/0,03-AC V110 H...
Doepke Residual current c...
Residual current circuit-...
4014712239555
Doepke Schaltgeräte GmbH
10
85363030
DE
2
110
25
0.03
400
4
DIN rail
AC
false
false
10
0.25
AC
true
50 Hz
true
IP20
2
69
-25 - 60
2
1.5 - 50
1.5 - 50
false
0.255
85
36
75
true
true
true
Doepke DFS2 025-2/0,03-AC...
09124626
DFS2 025-2/0,03-AC V110
Doepke Residual current c...
Residual current circuit-...
4014712207103
Doepke Schaltgeräte GmbH
10
85363030
DE
2
110
25
0.03
400
4
DIN rail
AC
false
false
10
0.25
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.255
85
36
75
true
true
true
Doepke DFS2 025-2/0,30-AC...
09126634
DFS2 025-2/0,30-AC Hz400 ...
Doepke Residual current c...
Residual current circuit-...
4014712134676
Doepke Schaltgeräte GmbH
10
85363030
DE
2
110
25
0.30
400
4
DIN rail
AC
false
false
10
0.25
AC
true
Other
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.244
85
36
75
true
true
true
Doepke DFS2 040-2/0,03-AC...
09134638
DFS2 040-2/0,03-AC Hz400
Doepke Residual current c...
Residual current circuit-...
4014712138681
Doepke Schaltgeräte GmbH
10
85363030
DE
2
230
40
0.03
400
4
DIN rail
AC
false
false
10
0.25
AC
true
Other
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.260
85
36
75
true
true
true
Doepke DFS2 040-2/0,03-AC...
09134630
DFS2 040-2/0,03-AC Hz60 V...
Doepke Residual current c...
Residual current circuit-...
4014712151796
Doepke Schaltgeräte GmbH
10
85363030
DE
2
115
40
0.03
400
4
DIN rail
AC
false
false
10
0.25
AC
true
60 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.261
85
36
75
true
true
true
Doepke DFS2 040-2/0,03-AC...
09134624
DFS2 040-2/0,03-AC Hz60
Doepke Residual current c...
Residual current circuit-...
4014712135857
Doepke Schaltgeräte GmbH
15
85363030
DE
2
230
40
0.03
400
4
DIN rail
AC
false
false
10
0.25
AC
true
60 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.248
85
36
75
true
true
true
Doepke DFS2 040-2/0,03-AC...
09134626
DFS2 040-2/0,03-AC V110
Doepke Residual current c...
Residual current circuit-...
4014712211629
Doepke Schaltgeräte GmbH
10
85363030
DE
2
110
40
0.03
400
4
DIN rail
AC
false
false
10
0.25
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.251
85
36
75
true
true
true
Doepke DFS2 063-2/0,03-AC...
09144626
DFS2 063-2/0,03-AC V110
Doepke Residual current c...
Residual current circuit-...
4014712207943
Doepke Schaltgeräte GmbH
10
85363030
DE
2
110
63
0.03
400
4
DIN rail
AC
false
false
10
0.25
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.250
85
36
75
true
true
true
Doepke DFS2 063-2/0,30-AC...
09146626
DFS2 063-2/0,30-AC V110
Doepke Residual current c...
Residual current circuit-...
4014712242920
Doepke Schaltgeräte GmbH
10
85363030
DE
2
110
63
0.30
400
4
DIN rail
AC
false
false
10
0.25
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.242
85
36
75
true
true
true
Doepke DFS2 100-2/0,03-AC...
09164626
DFS2 100-2/0,03-AC V110
Doepke Residual current c...
Residual current circuit-...
4014712208797
Doepke Schaltgeräte GmbH
10
85363030
DE
2
110
100
0.03
400
4
DIN rail
AC
false
false
10
0.25
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.265
85
36
75
true
true
true
Doepke DFS2 100-2/0,30-AC...
09166626
DFS2 100-2/0,30-AC V110
Doepke Residual current c...
Residual current circuit-...
4014712241787
Doepke Schaltgeräte GmbH
10
85363030
DE
2
110
100
0.30
400
4
DIN rail
AC
false
false
10
0.25
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.246
85
36
75
true
true
true
Doepke DFS2 125-2/0,03-AC...
09174626
DFS2 125-2/0,03-AC V110
Doepke Residual current c...
Residual current circuit-...
4014712233317
Doepke Schaltgeräte GmbH
15
85363030
DE
2
110
125
0.03
400
4
DIN rail
AC
false
false
10
0.25
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.265
85
36
75
true
true
true
Doepke DFS4 025-4/0,03-AC...
09124938
DFS4 025-4/0,03-AC Hz400
Doepke Residual current c...
Residual current circuit-...
4014712149793
Doepke Schaltgeräte GmbH
10
85363030
DE
4
400
25
0.03
400
4
DIN rail
AC
false
false
10
0.25
AC
true
Other
true
IP20
4
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.427
85
72
75
true
true
true
Doepke DFS4 025-4/0,03-AC...
09124956
DFS4 025-4/0,03-AC Hz60 V...
Doepke Residual current c...
Residual current circuit-...
4014712145870
Doepke Schaltgeräte GmbH
15
85363030
DE
4
500
25
0.03
400
4
DIN rail
AC
false
false
10
0.25
AC
true
60 Hz
true
IP20
4
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.447
85
72
75
true
true
true
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表