SPFA-H - Plastic Screw (PFA / Hexagon Head Screw)
NBK (Nabeya Bi-tech Kaisha)
Special screws
Plastic Screws
Powered by
CAD모델 선택
{nbk/e_nedzi_com/plastic_screws/spfa_h.prj},{NB=SPFA-M5-30-H},{CN=SPFA-M5-30-H},{M=M5},{L=30},{B=8},{L1=3.5},{A=1.2},{T=1.8},{TRL=175},{TRT=0.21},{MASS=1.44},{Q=10},{LX=2.400}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
L
Length L
[mm]
B
Width B
[mm]
L1
Length L1
[mm]
A
Width a
[mm]
T
Height t
[mm]
SPFA-M4-10-H
SPFA-M4-10-H
M4
10
7
2.8
1.0
1.4
SPFA-M4-12-H
SPFA-M4-12-H
M4
12
7
2.8
1.0
1.4
SPFA-M4-15-H
SPFA-M4-15-H
M4
15
7
2.8
1.0
1.4
SPFA-M4-20-H
SPFA-M4-20-H
M4
20
7
2.8
1.0
1.4
SPFA-M4-25-H
SPFA-M4-25-H
M4
25
7
2.8
1.0
1.4
SPFA-M4-30-H
SPFA-M4-30-H
M4
30
7
2.8
1.0
1.4
SPFA-M5-10-H
SPFA-M5-10-H
M5
10
8
3.5
1.2
1.8
SPFA-M5-12-H
SPFA-M5-12-H
M5
12
8
3.5
1.2
1.8
SPFA-M5-15-H
SPFA-M5-15-H
M5
15
8
3.5
1.2
1.8
SPFA-M5-20-H
SPFA-M5-20-H
M5
20
8
3.5
1.2
1.8
SPFA-M5-25-H
SPFA-M5-25-H
M5
25
8
3.5
1.2
1.8
SPFA-M5-30-H
SPFA-M5-30-H
M5
30
8
3.5
1.2
1.8
SPFA-M6-10-H
SPFA-M6-10-H
M6
10
10
4.0
1.2
2.1
SPFA-M6-12-H
SPFA-M6-12-H
M6
12
10
4.0
1.2
2.1
SPFA-M6-15-H
SPFA-M6-15-H
M6
15
10
4.0
1.2
2.1
SPFA-M6-20-H
SPFA-M6-20-H
M6
20
10
4.0
1.2
2.1
SPFA-M6-25-H
SPFA-M6-25-H
M6
25
10
4.0
1.2
2.1
SPFA-M6-30-H
SPFA-M6-30-H
M6
30
10
4.0
1.2
2.1
SPFA-M8-10-H
SPFA-M8-10-H
M8
10
13
5.5
1.6
2.8
SPFA-M8-12-H
SPFA-M8-12-H
M8
12
13
5.5
1.6
2.8
SPFA-M8-15-H
SPFA-M8-15-H
M8
15
13
5.5
1.6
2.8
SPFA-M8-20-H
SPFA-M8-20-H
M8
20
13
5.5
1.6
2.8
SPFA-M8-25-H
SPFA-M8-25-H
M8
25
13
5.5
1.6
2.8
SPFA-M8-30-H
SPFA-M8-30-H
M8
30
13
5.5
1.6
2.8
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
SNZS - Pan Head Machine Screw for Precision Instruments
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SPVC-H - Plastic Screw (H-PVC / Hexagon Head Screw)
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SVSS-MOS - Socket Head Cap Screw with Ventilation Hole/MOS2 Shot
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SNFS-SD - Phillips Cross Recessed Flat Head Machine Screw/Small Head
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SPA-MC - Plastic Screw RENY / Micro Screw
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SPA-LH - Plastic Screw RENY / Hexalobular Socket Head Cap Screw / Low Head
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SSTS - Hexalobular Socket Head Cap Screw (Special Low Head / Stainless Stee...
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SSHS - Socket Head Cap Screw (Special Low Head, Stainless Steel Type)
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SVSHS - Socket Head Cap Screw (with Ventilation Hole / Special Low Head)
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SETS - Hexalobular Socket Head Cap Screw (Stainless Steel Type)
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SVPS - Phillips Cross Recessed Pan Head Machine Screw (with Ventilation Hol...
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SPA-SH - Plastic Screw RENY / Hexalobular Socket Head Cap Screw / Special L...
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SPFA-N - Plastic Screw (PFA / Hexagon Nut)
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SNZFS - Phillps Cross Recessed Flat Head Machine Screw for Precision Instru...
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성