目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
SSD2-CB - Clevis bracket
CKD
空壓氣缸
省空間型氣缸
治具缸 SSD2
SSD2-G1L4-複動/單側活塞桿附耐強磁場開關/圈狀刮環型
Powered by
CAD模型選擇
{ckd_cn/cylinder/space_saving_cylinder/ssd2_series/ssd2-g1l4/ssd2_cb.prj},{NB=SSD2-CB-40},{BORE=40},{INFOTEXT=Product Info },{AC=5},{CA=-},{CB=18.2},{CC=14},{CD=10},{D=6},{E=52},{G=M6x16},{H=-},{MR=10},{N=40.0},{UB=36}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MN
Model no.
ⁿ/ₐ
BORE
Bore Size
[mm]
AC
[mm]
CA
[mm]
CB
[mm]
CC
[mm]
CD
[mm]
D
[mm]
E
[mm]
G
ⁿ/ₐ
H
[mm]
MR
[mm]
N
ⁿ/ₐ
UB
[mm]
SSD2-CB-20
SSD2-CB-20
20
-
20
8.2
12
8
5
36
M6x16
C4
-
25.5
16
SSD2-CB-25
SSD2-CB-25
25
-
24
10.2
14
10
5
40
M6x16
C5
-
28.0
20
SSD2-CB-32
SSD2-CB-32
32
4.5
-
18.2
14
10
5
45
M6x16
-
10
34.0
36
SSD2-CB-40
SSD2-CB-40
40
5
-
18.2
14
10
6
52
M6x16
-
10
40.0
36
SSD2-CB-50
SSD2-CB-50
50
6
-
22.2
20
14
7
64
M8x20
-
14
50.0
44
SSD2-CB-63
SSD2-CB-63
63
7
-
22.2
20
14
8
77
M10x25
-
14
60.0
44
SSD2-CB-80
SSD2-CB-80
80
9
-
28.2
27
18
10
98
M12x40
-
18
77.0
56
SSD2-CB-100
SSD2-CB-100
100
12
-
32.2
31
22
13
117
M12x40
-
22
94.0
64
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表