目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
SSD2-FB - Head side flange
CKD
空壓氣缸
省空間型氣缸
治具缸 SSD2
SSD2-KG1-複動/高負載/圈狀刮環型
Powered by
CAD模型選擇
{ckd_cn/cylinder/space_saving_cylinder/ssd2_series/ssd2-kg1/ssd2_fb.prj},{NB=SSD2-FB-32},{BORE=32},{INFOTEXT=Product Info },{FC=34},{FD=5.5},{FH=48},{FL=56},{FM=65},{FT=8.0},{A=6.5},{AB=11.5 spot face depth 3.8},{D=22},{N=34.0},{WEIGHT=167}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MN
Model no.
ⁿ/ₐ
BORE
Bore Size
[mm]
FC
ⁿ/ₐ
FD
[mm]
FH
[mm]
FL
[mm]
FM
[mm]
FT
[mm]
A
[mm]
AB
ⁿ/ₐ
D
[mm]
N
[mm]
WEIGHT
Weight
[g]
SSD2-FB-12
SSD2-FB-12
12
-
4.5
25
45
55
5.5
4.5
8.5 spot face depth 2.7
8
15.5
54
SSD2-FB-16
SSD2-FB-16
16
-
4.5
30
45
55
5.5
4.5
8.5 spot face depth 2.7
10
20.0
64
SSD2-FB-20
SSD2-FB-20
20
-
6.6
39
48
60
8.0
6.5
11.5 spot face depth 3.8
12
25.5
129
SSD2-FB-25
SSD2-FB-25
25
-
6.6
42
52
64
8.0
6.5
11.5 spot face depth 3.8
14
28.0
148
SSD2-FB-32
SSD2-FB-32
32
34
5.5
48
56
65
8.0
6.5
11.5 spot face depth 3.8
22
34.0
167
SSD2-FB-40
SSD2-FB-40
40
40
5.5
54
62
72
8.0
6.5
11.5 spot face depth 3.8
28
40.0
215
SSD2-FB-50
SSD2-FB-50
50
50
6.6
67
76
89
9.0
9.0
15 spot face depth 5
35
50.0
387
SSD2-FB-63
SSD2-FB-63
63
60
9.0
80
92
108
9.0
11.0
18 spot face depth 6
35
60.0
573
SSD2-FB-80
SSD2-FB-80
80
77
11.0
99
116
134
11.0
13.0
19 spot face depth 7.5
43
77.0
1132
SSD2-FB-100
SSD2-FB-100
100
94
11.0
117
136
154
11.0
13.0
19 spot face depth 7.5
59
91.0
1522
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表