目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
SSD2-LB - Axial foot
CKD
空壓氣缸
省空間型氣缸
治具缸 SSD2
SSD2-KG1-複動/高負載/圈狀刮環型
Powered by
CAD模型選擇
{ckd_cn/cylinder/space_saving_cylinder/ssd2_series/ssd2-kg1/ssd2_lb.prj},{NB=SSD2-LB-32},{BORE=32},{INFOTEXT=Product Info },{AB=7},{AC=7.0},{AD=18.5},{AE=13},{AG=57.0},{AH=30},{AK=17.0},{AT=3.2},{AU=11.2},{B=M6x16},{D=-},{N=34.0},{TR=57},{TS=71},{WF=17.0},{WF1=15.0},{A1=23.5},{WEIGHT=107}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MN
Model no.
ⁿ/ₐ
BORE
Bore Size
[mm]
AB
[mm]
AC
[mm]
AD
[mm]
AE
[mm]
AG
[mm]
AH
[mm]
AK
[mm]
AT
[mm]
AU
[mm]
B
ⁿ/ₐ
D
[mm]
N
[mm]
TR
[mm]
TS
[mm]
WF
[mm]
WF1
[mm]
A1
[mm]
WEIGHT
Weight
[g]
SSD2-LB-12
SSD2-LB-12
12
5
4.5
-
-
29.5
17
12.5
2.0
8.0
M4x10
8
15.5
34
44
13.5
13.5
10.5
51
SSD2-LB-16
SSD2-LB-16
16
5
4.5
-
-
33.5
19
13.0
2.0
8.0
M4x10
10
20.0
38
48
13.5
13.5
12.0
61
SSD2-LB-20
SSD2-LB-20
20
7
6.5
-
-
42.0
24
15.0
3.2
9.2
M6x16
12
25.5
48
62
14.5
14.5
14.0
161
SSD2-LB-25
SSD2-LB-25
25
7
6.5
-
-
46.0
26
16.5
3.2
10.7
M6x16
14
28.0
52
66
15.0
15.0
17.5
176
SSD2-LB-32
SSD2-LB-32
32
7
7.0
18.5
13
57.0
30
17.0
3.2
11.2
M6x16
-
34.0
57
71
17.0
15.0
23.5
107
SSD2-LB-40
SSD2-LB-40
40
7
7.0
18
13
64.0
33
18.2
3.2
11.2
M6x16
-
40.0
64
78
17.0
15.0
23.5
121
SSD2-LB-50
SSD2-LB-50
50
9
9.0
22
14
78.0
39
22.7
3.2
14.7
M8x20
-
50.0
79
95
18.0
15.0
28.5
201
SSD2-LB-63
SSD2-LB-63
63
11
11.0
26
16
91.5
46
25.2
3.2
16.2
M10x25
-
60.0
95
113
18.0
15.0
28.5
314
SSD2-LB-80
SSD2-LB-80
80
13
13.0
31.5
20.5
114.0
59
30.5
4.5
19.5
M12x40
-
77.0
118
140
20.0
18.0
35.5
678
SSD2-LB-100
SSD2-LB-100
100
13
13.0
35
24
136.0
71
35.5
6.0
23.0
M12x40
-
94.0
137
162
22.0
18.0
35.5
1198
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SSD2-FA - Rod side flange
CKD
13.07.2023
スイッチ無 SSD2 - 複動 單側活塞桿型無開關
CKD
25.03.2022
SSD2 - Clevis bracket type (CB)
CKD
21.12.2023
SSD2-CB - Clevis bracket
CKD
13.07.2023
SSD2 - Axial foot type (LB)
CKD
20.12.2023
附開關 SSD2-G4L
CKD
15.05.2024
附開關 CMK2
CKD
10.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表