카탈로그: Steinel Normalien
생성됨: 04.02.2019
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST1202,1205 - Die sets with ball guide
Steinel Normalien
2 Die sets made of special grey cast iron
Powered by
CAD모델 선택
{steinel/seaulengestelle_2/st_1202_5_asmtab.prj},{NB=ST 1202. 250 x 200},{BESTNR=ST 1202. 250 x 200},{FORM=C:Oberteil ohne Gewinde},{A1=250},{B1=200},{A2=479},{B2=254},{C1=63},{C2=50},{C3=80},{C4=30},{D3=-},{DN=30.000},{P=2.000},{E1=335},{D1=38},{D2=40},{D5X=48.000},{L=224},{VER1=1.000},{VER2=1.000},{D5=46.000},{D4=58.000},{L1=77.000},{L2=88.000},{PPATH=parts/st_1202_5/st_1202_5_asmtpl.prj},{WG=71.400},{FUNC=Blanking, Forming, Guiding}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
FORM
ⁿ/ₐ
A1
Length
[mm]
B1
Height
[mm]
A2
Length
[mm]
B2
Height
[mm]
C1
Height
[mm]
C2
Height
[mm]
C3
Height
[mm]
C4
Height
[mm]
D3
Thread
[mm]
E1
Length
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
L
Length
[mm]
WG
Weight
[kg]
ST 1202. 063 x 050
ST 1202. 063 x 050
C:Upper part without thre...
63
50
177
79
40
25
50
20
-
106
15
16
140
5.000
ST 1202. 080 x 063
ST 1202. 080 x 063
C:Upper part without thre...
80
63
217
97
50
30
63
30
-
131
19
20
160
8.800
ST 1202. 100 x 063
ST 1202. 100 x 063
C:Upper part without thre...
100
63
237
97
50
30
63
30
-
151
19
20
160
10.400
ST 1202. 125 x 063
ST 1202. 125 x 063
C:Upper part without thre...
125
63
262
97
50
30
63
30
-
176
19
20
160
13.900
ST 1202. 100 x 080
ST 1202. 100 x 080
C:Upper part without thre...
100
80
263
124
50
30
63
30
-
159
24
25
160
11.600
ST 1202. 125 x 080
ST 1202. 125 x 080
C:Upper part without thre...
125
80
288
124
50
30
63
30
-
184
24
25
160
14.800
ST 1202. 160 x 080
ST 1202. 160 x 080
C:Upper part without thre...
160
80
323
124
50
30
63
30
-
219
24
25
160
19.600
ST 1202. 125 x 100
ST 1202. 125 x 100
C:Upper part without thre...
125
100
288
144
50
40
80
30
-
184
24
25
180
17.100
ST 1202. 160 x 100
ST 1202. 160 x 100
C:Upper part without thre...
160
100
323
144
50
40
80
30
-
219
24
25
180
21.600
ST 1202. 200 x 100
ST 1202. 200 x 100
C:Upper part without thre...
200
100
385
144
56
40
80
30
-
269
30
32
180
29.400
ST 1202. 160 x 125
ST 1202. 160 x 125
C:Upper part without thre...
160
125
345
169
56
40
80
30
-
229
30
32
180
30.000
ST 1202. 200 x 125
ST 1202. 200 x 125
C:Upper part without thre...
200
125
385
169
56
40
80
30
-
269
30
32
180
33.900
ST 1202. 250 x 125
ST 1202. 250 x 125
C:Upper part without thre...
250
125
435
169
56
40
80
30
-
319
30
32
180
44.300
ST 1202. 200 x 160
ST 1202. 200 x 160
C:Upper part without thre...
200
160
385
204
56
50
80
30
-
269
30
32
200
38.600
ST 1202. 250 x 160
ST 1202. 250 x 160
C:Upper part without thre...
250
160
435
204
56
50
80
30
-
319
30
32
200
50.300
ST 1202. 315 x 160
ST 1202. 315 x 160
C:Upper part without thre...
315
160
545
214
63
50
80
30
-
401
38
40
224
72.000
ST 1202. 250 x 200
ST 1202. 250 x 200
C:Upper part without thre...
250
200
479
254
63
50
80
30
-
335
38
40
224
71.400
ST 1205. 063 x 050
ST 1205. 063 x 050
CG:Upper part with thread
63
50
177
79
40
25
50
20
M 16 x 1.5
106
15
16
140
5.000
ST 1205. 080 x 063
ST 1205. 080 x 063
CG:Upper part with thread
80
63
217
97
50
30
63
30
M 20 x 1.5
131
19
20
160
9.800
ST 1205. 100 x 063
ST 1205. 100 x 063
CG:Upper part with thread
100
63
237
97
50
30
63
30
M 20 x 1.5
151
19
20
160
10.400
ST 1205. 125 x 063
ST 1205. 125 x 063
CG:Upper part with thread
125
63
262
97
50
30
63
30
M 20 x 1.5
176
19
20
160
13.500
ST 1205. 100 x 080
ST 1205. 100 x 080
CG:Upper part with thread
100
80
263
124
50
30
63
30
M 20 x 1.5
159
24
25
160
11.600
ST 1205. 125 x 080
ST 1205. 125 x 080
CG:Upper part with thread
125
80
288
124
50
30
63
30
M 20 x 1.5
184
24
25
160
14.800
ST 1205. 160 x 080
ST 1205. 160 x 080
CG:Upper part with thread
160
80
323
124
50
30
63
30
M 24 x 1.5
219
24
25
160
19.600
ST 1205. 125 x 100
ST 1205. 125 x 100
CG:Upper part with thread
125
100
288
144
50
40
80
30
M 24 x 1.5
184
24
25
180
17.100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성