Stainless steel ball valves, 3-way, with single-acting actuator, L-bore
Riegler
Pneumatic products
Valves and shut-off devices
Ball valves with pneumatic actuator
3-way stainless steel ball valves, with pneumatic actuator
Powered by
CAD模型選擇
{riegler/hauptkatalog/03_ventile-und-absperrorgane/kugelh_mit_pneu_dreh/3_wege_edelstkugh_mit_pneu_stellan/eskh_3w_stan_einf_lb_asmtab.prj},{NB=350.634-L1},{IDNR=},{ARTNR=350.634-L1},{G=1},{ST=L1},{DN=25},{SW=41},{L=100.0},{A=161.0},{B=175.2},{D=27.0},{NDM=33.249},{TYPE=3},{PPATH=eskh_3w_stan_einf_lb/eskh_3w_stan_einf_lb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
G
Thread Rp
ⁿ/ₐ
ST
Position
ⁿ/ₐ
DN
[mm]
SW
[mm]
L
[mm]
A
[mm]
B
[mm]
D
[mm]
350.632-L1
350.632-L1
1/2
L1
15
27
80.0
133.0
139.0
19.5
350.633-L1
350.633-L1
3/4
L1
20
32
87.5
137.0
159.1
23.2
350.634-L1
350.634-L1
1
L1
25
41
100.0
161.0
175.2
27.0
350.635-L1
350.635-L1
1 1/4
L1
32
50
123.0
180.0
199.4
34.0
350.636-L1
350.636-L1
1 1/2
L1
40
55
144.3
180.0
204.7
38.8
350.637-L1
350.637-L1
2
L1
50
71
170.6
209.0
233.5
49.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表