Steel S2000-HD Pillow Block 4-Bolt Inch Bore - S-2000/E 4 Bolt Pillow Block-Inch-207-415
Dodge
Mounted Bearings
Spherical Roller Bearings
Setscrew (S-2000)
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/setscrew_s_2000/sp4b_s2_207_415_r_asmtab.prj},{NB=071824},{SS=3},{SS1=3.000000},{TYPE=N},{PN1=071824},{PN2=071835},{DESCRIPTIONS=SP4B-S2-300R},{A=3.59},{A1=3.5900000},{B=10.44},{B1=10.4400000},{C=3.13},{C1=3.1300000},{DMIN=7.60},{DMIN1=7.6000000},{DMAX=9.10},{DMAX1=9.1000000},{E=1.88},{E1=1.880000},{F=5/8},{F1=0.6250000},{G=1.43},{G1=1.4300000},{H=1.88},{H1=1.8800000},{J=6.44},{JJ=6.4400000},{L=4.70},{L1=4.7000000},{M=3.25},{M1=3.250000},{R=1.14},{R1=1.140000},{S=2.46},{S1=2.460000},{X=0.25},{X1=0.250000},{Y=0.025},{Z=3.47},{Z1=3.470000},{CS=1/2-13},{NDM=0.5000},{KDM=0.4170},{BORE=5.1181},{ST1=1},{PPATH=sp4b_s2_207_415_r_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
CS
Collar Setscrews
ⁿ/ₐ
071821
2-7/16
071821
SP4B-S2-207R
Non-Expansion
3.2
9.25
3.00
6.88
7.63
1.75
1/2
1.06
1.63
5.61
4.06
2.75
1.19
2.90
0.25
0.025
2.94
3/8-16
071822
2-11/16
071822
SP4B-S2-211R
Non-Expansion
3.59
10.44
3.13
7.60
9.10
1.88
5/8
1.43
1.88
6.44
4.70
3.25
1.14
2.46
0.25
0.025
3.47
1/2-13
071823
2-15/16
071823
SP4B-S2-215R
Non-Expansion
3.59
10.44
3.13
7.60
9.10
1.88
5/8
1.43
1.88
6.44
4.70
3.25
1.14
2.46
0.25
0.025
3.47
1/2-13
071824
3
071824
SP4B-S2-300R
Non-Expansion
3.59
10.44
3.13
7.60
9.10
1.88
5/8
1.43
1.88
6.44
4.70
3.25
1.14
2.46
0.25
0.025
3.47
1/2-13
071825
3-7/16
071825
SP4B-S2-307R
Non-Expansion
4.02
12.30
3.75
8.88
10.88
2
3/4
1.88
2.25
7.56
5.50
3.75
1.48
2.54
0.25
0.025
4.05
1/2-13
071826
3-15/16
071826
SP4B-S2-315R
Non-Expansion
4.47
14.88
4.31
10.88
13.38
2.25
3/4
2.13
2.44
8.70
6
4.25
1.25
3.22
0.3125
0.025
4.5
5/8-11
071827
4-7/16
071827
SP4B-S2-407R
Non-Expansion
6.53
16.13
4.75
11.88
14.50
2.50
3/4
2.19
2.75
9.67
6.45
4.75
2.87
3.66
0.375
0.036
5
5/8-11
071828
4-15/16
071828
SP4B-S2-415R
Non-Expansion
6.91
17.50
5.03
15.13
15.88
2.75
7/8
1.37
3
11.12
7.45
5.50
3.35
3.56
0.375
0.036
5.84
5/8-11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表