目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
SX-75 - Stud Mount Leveling Feet - Metal Swivel Base
Reid Supply
Feet, Casters & Isolation Mounts
Adjustable Leveling Feet & Accessories
Adjustable Leveling Feet
Stud Mount Leveling Feet
Powered by
CAD模型選擇
{reidsupply/l1_p00000000/l2_p01000000/l3_p01020000/stud_mount_leveling_feet/sx-75.prj},{NB=SX-86},{PN=SX-86},{AMERSID=1093270},{APACID=-},{EMEAID=-},{NOOFHOLES=2},{A=5/8-11},{B=0.870},{C=0.630},{D=2.950},{E=2.050},{F=8},{LOAD=1770},{STATEMIRROR0=U},{STATEEXTRUDE2=U},{A1=0.625},{PITCHHELIXSPIRAL=0.09091},{D1=2.53287272},{URL=https://www.reidsupply.com/en-us/p/anti-vibration-mounts/sx-865}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
NOOFHOLES
No. of Holes
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
B
B Base Height
[Inch]
C
C Hole Diameter
[Inch]
D
D Base Diameter
[Inch]
E
E Hole Spacing
[Inch]
F
F Stud Length
[Inch]
LOAD
Load
ⁿ/ₐ
SX-75
SX-75
1093259
-
-
1
1/2-13
0.870
0.630
2.950
2.050
4
1770
SX-76
SX-76
1093260
-
-
1
1/2-13
0.870
0.630
2.950
2.050
6
1770
SX-77
SX-77
1093261
-
-
1
5/8-11
0.870
0.630
2.950
2.050
6
1770
SX-78
SX-78
1093262
-
-
1
5/8-11
0.870
0.630
2.950
2.050
8
1770
SX-79
SX-79
1093263
-
-
1
3/4-10
0.870
0.630
2.950
2.050
6
1770
SX-80
SX-80
1093264
-
-
1
3/4-10
0.870
0.630
2.950
2.050
8
1770
SX-81
SX-81
1093265
-
-
1
7/8-9
0.870
0.630
2.950
2.050
6
1770
SX-82
SX-82
1093266
-
-
1
7/8-9
0.870
0.630
2.950
2.050
8
1770
SX-83
SX-83
1093267
-
-
2
1/2-13
0.870
0.630
2.950
2.050
4
1770
SX-84
SX-84
1093268
-
-
2
1/2-13
0.870
0.630
2.950
2.050
6
1770
SX-85
SX-85
1093269
-
-
2
5/8-11
0.870
0.630
2.950
2.050
6
1770
SX-86
SX-86
1093270
-
-
2
5/8-11
0.870
0.630
2.950
2.050
8
1770
SX-87
SX-87
1093271
-
-
2
3/4-10
0.870
0.630
2.950
2.050
6
1770
SX-88
SX-88
1093272
-
-
2
3/4-10
0.870
0.630
2.950
2.050
8
1770
SX-89
SX-89
1093273
-
-
2
7/8-9
0.870
0.630
2.950
2.050
6
1770
SX-90
SX-90
1093274
-
-
2
7/8-9
0.870
0.630
2.950
2.050
8
1770
SX-91
SX-91
1093275
-
-
1
1/2-13
1.260
0.630
3.940
2.640
4
2220
SX-92
SX-92
1093276
-
-
1
1/2-13
1.260
0.630
3.940
2.640
6
2220
SX-93
SX-93
1093277
-
-
1
5/8-11
1.260
0.630
3.940
2.640
6
2220
SX-94
SX-94
1093278
-
-
1
5/8-11
1.260
0.630
3.940
2.640
8
2220
SX-95
SX-95
1093279
-
-
1
3/4-10
1.260
0.630
3.940
2.640
6
2220
SX-96
SX-96
1093280
-
-
1
3/4-10
1.260
0.630
3.940
2.640
8
2220
SX-97
SX-97
1093281
-
-
1
7/8-9
1.260
0.630
3.940
2.640
6
2220
SX-98
SX-98
1093282
-
-
1
7/8-9
1.260
0.630
3.940
2.640
8
2220
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表