T shaft
NISSEI Corporation
Made in Japan
Speed variable gearmotor
Brushless DC gearmotor APQ Series
Right angle shaft (AH2 series)
Powered by
CAD模型選擇
{nissei/products_jp/speed_variable_gm/brushless_dc_gm_apq_series/right_angle_shaft_ah2_series/t_shaft_asmtab.prj},{NB=AH2L28T5L-BLP040T2},{RO=3-Phase 0.4kW},{FN=28},{BRAKE=No},{RVIS=1/5},{ACC=L : 30 minutes},{OC=AH2L28T},{OC1=-BLP040T2},{TYPE=T type shaft},{GEARHEAD=HL28T2},{MOTOR=BL040},{MOTOREND=BL-0407-P},{RX='5','1/5','10','1/10','15','1/15','20','1/20','25','1/25','30','1/30','40','1/40','50','1/50','60','1/60'},{OS=28},{MC=0.4kW},{PPATH=h2_asmtpl.prj},{VERS=3},{ACCX='L : 30 minutes','L : 30 minutes','N : Normal','N : Normal'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
RO
Rated output
ⁿ/ₐ
FN
Frame number
ⁿ/ₐ
BRAKE
Brake
ⁿ/ₐ
RVIS
Ratio
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
AH2L18T10L-BLP010T2
3-Phase 0.1kW
18
No
1/10
AH2L18T10L-BLP010T2
AH2L18T15L-BLP010T2
3-Phase 0.1kW
18
No
1/15
AH2L18T15L-BLP010T2
AH2L18T20L-BLP010T2
3-Phase 0.1kW
18
No
1/20
AH2L18T20L-BLP010T2
AH2L18T25L-BLP010T2
3-Phase 0.1kW
18
No
1/25
AH2L18T25L-BLP010T2
AH2L18T30L-BLP010T2
3-Phase 0.1kW
18
No
1/30
AH2L18T30L-BLP010T2
AH2L18T40L-BLP010T2
3-Phase 0.1kW
18
No
1/40
AH2L18T40L-BLP010T2
AH2L18T50L-BLP010T2
3-Phase 0.1kW
18
No
1/50
AH2L18T50L-BLP010T2
AH2L18T60L-BLP010T2
3-Phase 0.1kW
18
No
1/60
AH2L18T60L-BLP010T2
AH2L18T10L-BLQ010T2
3-Phase 0.1kW
18
Yes
1/10
AH2L18T10L-BLQ010T2
AH2L18T15L-BLQ010T2
3-Phase 0.1kW
18
Yes
1/15
AH2L18T15L-BLQ010T2
AH2L18T20L-BLQ010T2
3-Phase 0.1kW
18
Yes
1/20
AH2L18T20L-BLQ010T2
AH2L18T25L-BLQ010T2
3-Phase 0.1kW
18
Yes
1/25
AH2L18T25L-BLQ010T2
AH2L18T30L-BLQ010T2
3-Phase 0.1kW
18
Yes
1/30
AH2L18T30L-BLQ010T2
AH2L18T40L-BLQ010T2
3-Phase 0.1kW
18
Yes
1/40
AH2L18T40L-BLQ010T2
AH2L18T50L-BLQ010T2
3-Phase 0.1kW
18
Yes
1/50
AH2L18T50L-BLQ010T2
AH2L18T60L-BLQ010T2
3-Phase 0.1kW
18
Yes
1/60
AH2L18T60L-BLQ010T2
AH2L22T80L-BLP010T2
3-Phase 0.1kW
22
No
1/80
AH2L22T80L-BLP010T2
AH2L22T100L-BLP010T2
3-Phase 0.1kW
22
No
1/100
AH2L22T100L-BLP010T2
AH2L22T120L-BLP010T2
3-Phase 0.1kW
22
No
1/120
AH2L22T120L-BLP010T2
AH2L22T160L-BLP010T2
3-Phase 0.1kW
22
No
1/160
AH2L22T160L-BLP010T2
AH2L22T200L-BLP010T2
3-Phase 0.1kW
22
No
1/200
AH2L22T200L-BLP010T2
AH2L22T240L-BLP010T2
3-Phase 0.1kW
22
No
1/240
AH2L22T240L-BLP010T2
AH2L22T80L-BLQ010T2
3-Phase 0.1kW
22
Yes
1/80
AH2L22T80L-BLQ010T2
AH2L22T100L-BLQ010T2
3-Phase 0.1kW
22
Yes
1/100
AH2L22T100L-BLQ010T2
AH2L22T120L-BLQ010T2
3-Phase 0.1kW
22
Yes
1/120
AH2L22T120L-BLQ010T2
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表