目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Tank Outlet, Spiral Clean Upper Plug, Spiral Clean Leakage Chamber, DN-65 - Mixproof Valve
Alfa Laval
Valves
Mixproof Valves
Unique Mixproof Valves
Tank Outlet
Spiral Cleaning Upper Plug
Spiral Cleaning Leakage chamber
Powered by
CAD模型選擇
{alfalaval/valves/mixproof/mixproof_valves_row/tank_outlet/spiral_upper/leakage/mixproof_to_cas13u_cas14y_065_asmtab.prj},{NB=9613300168},{IDNR=9613300168},{CODE=MP(2):TOXXX065NXXX2BXXNNEUUYB3TXXXY}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
CODE
CAS CODE INPUT
ⁿ/ₐ
PRODUCT
Product Type
ⁿ/ₐ
CAS2VIS
Lower Valve body size
ⁿ/ₐ
CAS3VIS
Upper Valve body size
ⁿ/ₐ
CAS5VIS
House configuration
ⁿ/ₐ
CAS7VIS
Fittings on ports
ⁿ/ₐ
CAS8VIS
Fittings on ports
ⁿ/ₐ
CAS9VIS
Fittings on ports
ⁿ/ₐ
CAS10VIS
Fittings on ports
ⁿ/ₐ
CAS12VIS
Plugs
ⁿ/ₐ
CAS13VIS
Spiral Cleaning of spindel
ⁿ/ₐ
CAS14VIS
Spiral cleaning of leakage chamber
ⁿ/ₐ
CAS15VIS
Internal cleaning (Seat lift)
ⁿ/ₐ
CAS16VIS
Actuator size
ⁿ/ₐ
CAS17VIS
Connection Type
ⁿ/ₐ
CAS18VIS
Connection Size
ⁿ/ₐ
CAS19VIS
Supplied with Tube/Flange
ⁿ/ₐ
9613300168
9613300168
MP(2):TOXXX065NXXX2BXXNNE...
ROW Version Tank Outlet
XXX
DN-65
Tank Outlet
X
X
None
None
Upper
Upper
Yes
Both
4-Basic
Tank flange
XXX
Yes
9613300715
9613300715
MP(2):TOXXX065NXXX2BXXNNE...
ROW Version Tank Outlet
XXX
DN-65
Tank Outlet
X
X
None
None
Upper
Upper
Yes
Both
4-Basic
Welding tube
DN-65
Yes
9613302515
9613302515
MP(2):TOXXX065NXXX2BXXNNH...
ROW Version Tank Outlet
XXX
DN-65
Tank Outlet
X
X
None
None
Upper
Upper
Yes
Both
4-Basic
Tank flange
XXX
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表