目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
TBK - T-Bar Knobs
JW Winco
1.0 Operating parts
1.1 Operating with handles and knobs
T-handles
TBK
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_1/t_handles/tbk/tbk.prj},{NB=T-Bar Knob TBK-2.25-1/4x20},{PARTNUMBER=TBK-2.25-1/4x20},{ITEMID=D1700},{L=2.25},{D1=1/4x20},{D1X=0.25000},{T=0.5},{H1=1.44},{D2=0.75},{H2=0.69},{WEIGHT=0.0230},{CTN=3926.9},{ROHS=YES},{INFOWINCO=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
L
[Inch]
D1
Thread
ⁿ/ₐ
T
Thread Depth
[Inch]
H1
[Inch]
D2
[Inch]
H2
[Inch]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
T-Bar Knob TBK-2.25-1/4x2...
TBK-2.25-1/4x20
2.25
1/4x20
0.5
1.44
0.75
0.69
0.0230
3926.9
YES
T-Bar Knob TBK-2.25-5/16x...
TBK-2.25-5/16x18
2.25
5/16x18
0.5
1.44
0.75
0.69
0.0260
3926.9
YES
T-Bar Knob TBK-2.25-3/8x1...
TBK-2.25-3/8x16
2.25
3/8x16
0.5
1.44
0.75
0.69
0.0280
3926.9
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表