TBW series (Standard Double type)
TSK
Ball Bushing
Straight type
Powered by
CAD模型選擇
{tsk/ball_bushing/standard_type/tbw.prj},{NB=TBW-13},{ST=},{OS=},{SD=13},{D=23},{L=64},{B=52},{E=22.0},{F=1.35},{G=4},{C=813},{CO=1568},{CHAM=0.500},{CHAM1=0.500},{EXS=14.07},{EXB=20.05}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SD
Inner Dia.
[mm]
D
Outer Dia.
[mm]
L
Width
[mm]
B
Groove Pitch
[mm]
E
Groove Base Dia.
[mm]
F
Groove Width
[mm]
G
Number of Ball Circuits
[mm]
C
Basic Load Rating
[N]
CO
Basic Load Rating
[N]
TBW-6
TBW-6
6
12
38
30
11.5
1.15
4
323
529
TBW-8
TBW-8
8
15
48
39
14.3
1.15
4
431
784
TBW-10
TBW-10
10
19
58
48
18.0
1.35
4
588
1097
TBW-12
TBW-12
12
21
60
50
20.0
1.35
4
656
1195
TBW-13
TBW-13
13
23
64
52
22.0
1.35
4
813
1568
TBW-16
TBW-16
16
28
74
60
26.6
1.65
5
1225
2352
TBW-20
TBW-20
20
32
84
69
30.3
1.65
5
1401
2744
TBW-25
TBW-25
25
40
118
96
38.0
1.90
6
1558
3136
TBW-30
TBW-30
30
45
128
104
42.5
1.90
6
2489
5488
TBW-35
TBW-35
35
52
140
114
49.0
2.20
6
2646
6272
TBW-40
TBW-40
40
60
160
130
57.0
2.20
6
3430
8036
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TB series (Standard type)
TSK
15.09.2023
TBCW series (Case Unit Double type)
TSK
17.10.2022
HSCSF - Panel Spacers - Specified Size
Misumi
29.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表