目錄: 君帆
Created: 02.09.2015
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
君帆
TC - Intermediate trunnion
君帆
空壓產品
空壓執行元件
鋁合金方形氣缸(AL2系列)
AL2-A 複動方形氣缸
Powered by
CAD模型選擇
{jufan/pneumatic_product/cylinders/al2_series/al2_a/al2_a_tc.prj},{NB=AL2-50-TC},{BORE=50},{MM=20},{KK1=16},{KK2=1.50},{A=32},{EE=RC1/4},{EE1=13.157},{ZI=71.5},{TM=76},{TL=25},{UM=126},{UW=72},{TD=25},{ZJ=118},{LL=93},{W=25},{K=27.5},{H=38},{BD=30},{DE1=6},{DE2=1.00},{SS=17},{TT=9},{N=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BORE
Bore
[mm]
MM
[mm]
KK
ⁿ/ₐ
A
[mm]
EE
ⁿ/ₐ
ZI
[mm]
TM
[mm]
TL
[mm]
UM
[mm]
UW
[mm]
TD
[mm]
ZJ
[mm]
LL
[mm]
W
[mm]
K
[mm]
H
[mm]
BD
[mm]
DE
[mm]
SS
[mm]
TT
[mm]
N
[mm]
AL2-32-TC
32
12
M10x1.25
22
RC1/8
71.5
55
16
87
53
16
118
93
25
27.5
38
30
M6X1
10
8
3
AL2-40-TC
40
16
M12x1.25
24
RC1/4
71.5
63
25
113
60
25
118
93
25
27.5
38
30
M6X1
14
9
3
AL2-50-TC
50
20
M16x1.5
32
RC1/4
71.5
76
25
126
72
25
118
93
25
27.5
38
30
M6X1
17
9
3
AL2-63-TC
63
20
M16x1.5
32
RC3/8
73.0
88
25
138
87
25
121
96
25
28.5
39
30
M8X1.25
17
9
3
AL2-80-TC
80
25
M20x1.5
40
RC3/8
89.0
114
25
164
105
25
143
108
35
32.5
43
35
M10X1.5
21
13
3
AL2-100-TC
100
25
M20x1.5
40
RC1/2
89.0
132
25
182
129
25
143
108
35
32.5
43
40
M10X1.5
21
13
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表