您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Threaded Rod ST Metric for Pivot Feet
FATH
Position
Levelling Feet
Pivot Feet
Threaded Rods ST, Pivot Feet
Powered by
CAD模型選擇
{fath/position/levelling_feet/pivot_feet/threaded_rods_st_pivot_feet/threaded_rod_steel_metric_fo_pivot_feet.prj},{NB=098AM12066M},{PARTNR=098AM12066M},{MAXL=770},{MXL=M12 × 66},{M=M12},{L=66},{SW=22},{FMAX=7550},{WEIGHT=70.0},{M1=12},{X=2.7017},{X1=1.0000},{Y=5.50},{Y1=7.2017},{X2=12.7017},{Y2=11.0},{CTN=73181582},{ID=103511},{ROHS=../../../../pictures/sym_rohs.png},{REACH=../../../../pictures/sym_reach.png},{POP=../../../../pictures/sym_pop.png},{CFM=../../../../pictures/sym_cfm.png},{XX1=25.060},{EAN=4066061022357}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
MXL
M × L
[mm]
M
Thread
[mm]
L
[mm]
SW
[mm]
FMAX
Fmax
[N]
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
098AM12066M
098AM12066M
M12 × 66
M12
66
22
7550
70.0
73181582
103511
4066061022357
098AM12100M
098AM12100M
M12 × 100
M12
100
22
7550
94.0
73181582
103516
4066061022401
098AM12125M
098AM12125M
M12 × 125
M12
125
22
7550
127.0
73181582
103521
4066061022449
098AM12150M
098AM12150M
M12 × 150
M12
150
22
7550
130.0
73181582
103528
4066061022487
098AM16066M
098AM16066M
M16 × 66
M16
66
22
14200
112.0
73181582
103543
4066061022548
098AM16100M
098AM16100M
M16 × 100
M16
100
22
14200
152.0
73181582
103547
4066061022586
098AM16125M
098AM16125M
M16 × 125
M16
125
22
14200
173.0
73181582
103554
4066061022630
098AM16150M
098AM16150M
M16 × 150
M16
150
22
14200
235.0
73181582
103561
4066061022685
098AM16200M
098AM16200M
M16 × 200
M16
200
22
14200
315.0
73181582
103567
4066061022722
098AM16250M
098AM16250M
M16 × 250
M16
250
22
14200
394.0
73181582
103571
4066061022753
098AM20100M
098AM20100M
M20 × 100
M20
100
22
23800
237.0
73181582
103575
4066061022784
098AM20125M
098AM20125M
M20 × 125
M20
125
22
23800
255.0
73181582
103579
4066061022821
098AM20150M
098AM20150M
M20 × 150
M20
150
22
23800
341.0
73181582
103584
4066061022869
098AM20200M
098AM20200M
M20 × 200
M20
200
22
23800
447.0
73181582
103589
4066061022906
098AM20250M
098AM20250M
M20 × 250
M20
250
22
23800
542.0
73181582
103596
4066061022944
098AM24100M
098AM24100M
M24 × 100
M24
100
24
35400
342.0
73181582
103604
4066061022968
098AM24150M
098AM24150M
M24 × 150
M24
150
24
35400
477.0
73181582
103607
4066061022999
098AM24200M
098AM24200M
M24 × 200
M24
200
24
35400
631.0
73181582
103609
4066061023019
098AM24300M
098AM24300M
M24 × 300
M24
300
24
35400
947.0
73181582
103615
4066061023033
098AM30100M
098AM30100M
M30 × 100
M30
100
24
56600
512.0
73181582
103622
4066061023057
098AM30150M
098AM30150M
M30 × 150
M30
150
24
56600
744.0
73181582
103633
4066061023101
098AM30200M
098AM30200M
M30 × 200
M30
200
24
56600
976.0
73181582
103644
4066061023149
098AM30250M
098AM30250M
M30 × 250
M30
250
24
56600
1115.0
73181582
103646
4066061023163
098AM30300M
098AM30300M
M30 × 300
M30
300
24
56600
1420.0
73181582
103649
4066061023187
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表