目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
TN. - Plugs
Elesa
INCH CATALOGUE
Accessories for hydraulic system
Plugs
TN. (inch sizes)
Powered by
CAD模型選擇
{elesa/inch_catalogue/13/1_plugs/tn/tn.prj},{NB=Plugs TN.3/8 NPT},{CODE=958296},{DESCRIPTION=TN.3/8 NPT},{DIM01=3/8 NPT},{DIM02=0.35},{DIM03=0.87},{DIM04=0.63},{DIM05=0.67},{DIM06=5.9-7.4},{WEIGHT=0.01},{NDM=0.675},{LT=0.225}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
h
[Inch]
DIM03
s
[Inch]
DIM04
L
[Inch]
DIM05
M
[Inch]
DIM06
Tightening torque
ⁿ/ₐ
WEIGHT
Weight
[lbs]
Plugs TN.1/4 NPT
958295
TN.1/4 NPT
1/4 NPT
0.35
0.75
0.63
0.59
3.0-4.4
0.01
Plugs TN.3/8 NPT
958296
TN.3/8 NPT
3/8 NPT
0.35
0.87
0.63
0.67
5.9-7.4
0.01
Plugs TN.1/2 NPT
958297
TN.1/2 NPT
1/2 NPT
0.43
1.02
0.71
0.81
5.9-7.4
0.02
Plugs TN.3/4 NPT
958298
TN.3/4 NPT
3/4 NPT
0.47
1.26
0.79
0.98
7.4-8.9
0.03
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表