目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
TPM Type - Plug
NITTO KOHKI
Cupla
For Medium and Low Pressure / Straight through
TSP CUPLA, Body Material Brass/Stainless Steel/Steel
Male thread
Powered by
CAD模型選擇
{nitto/cupla/medium_low_pressure/tsp_cupla/male_thread/tpm_type_plug.prj},{NB=CCA95786-30_6TPM_STEEL_c},{ASSYNO=CA95786},{MODEL=6TPM},{S=Rc 3/4},{MT=STEEL},{M=164},{L=59},{H=Hex.32},{C=28.0},{T=R 3/4},{B=17.0},{XH=32},{SECTION=C},{FIG=3},{REV=0},{MNO=6TPM-STL}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
ⁿ/ₐ
ASSYNO
Assy No.
ⁿ/ₐ
S
application
[mm]
MT
Material
ⁿ/ₐ
M
Mass
[g]
L
[mm]
H
HEX.(WAF)
[mm]
C
[mm]
T
[mm]
B
[mm]
1TPM STEEL
1TPM STEEL
CA95752
Rc 1/8
STEEL
16
32
Hex.12
15.5
R 1/8
4.5
1TPM BRASS
1TPM BRASS
CA95749
Rc 1/8
BRASS
17
32
Hex.12
15.5
R 1/8
4.5
1TPM SUS
1TPM SUS
CA95755
Rc 1/8
SUS
17
32
Hex.12
15.5
R 1/8
4.5
2TPM STEEL
2TPM STEEL
CA95761
Rc 1/4
STEEL
30
38
Hex.17
18.0
R 1/4
6.5
2TPM BRASS
2TPM BRASS
CA95758
Rc 1/4
BRASS
33
38
Hex.17
18.0
R 1/4
6.5
2TPM SUS
2TPM SUS
CA95764
Rc 1/4
SUS
30
38
Hex.17
18.0
R 1/4
6.5
3TPM STEEL
3TPM STEEL
CA95770
Rc 3/8
STEEL
38
43
Hex.17
21.0
R 3/8
10.0
3TPM BRASS
3TPM BRASS
CA95767
Rc 3/8
BRASS
42
43
Hex.17
21.0
R 3/8
10.0
3TPM SUS
3TPM SUS
CA95773
Rc 3/8
SUS
38
43
Hex.17
21.0
R 3/8
10.0
4TPM STEEL
4TPM STEEL
CA95778
Rc 1/2
STEEL
81
52
Hex.22
24.0
R 1/2
13.0
4TPM BRASS
4TPM BRASS
CA95776
Rc 1/2
BRASS
88
52
Hex.22
24.0
R 1/2
13.0
4TPM SUS
4TPM SUS
CA95781
Rc 1/2
SUS
81
52
Hex.22
24.0
R 1/2
13.0
6TPM STEEL
6TPM STEEL
CA95786
Rc 3/4
STEEL
164
59
Hex.32
28.0
R 3/4
17.0
6TPM BRASS
6TPM BRASS
CA95784
Rc 3/4
BRASS
179
59
Hex.32
28.0
R 3/4
17.0
6TPM SUS
6TPM SUS
CA95789
Rc 3/4
SUS
165
59
Hex.32
28.0
R 3/4
17.0
8TPM STEEL
8TPM STEEL
CA95794
Rc 1
STEEL
273
73
Hex.41
36.0
R 1
25.0
8TPM BRASS
8TPM BRASS
CA95792
Rc 1
BRASS
297
73
Hex.41
36.0
R 1
25.0
8TPM SUS
8TPM SUS
CA95797
Rc 1
SUS
274
73
Hex.41
36.0
R 1
25.0
10TPM STEEL
10TPM STEEL
CB13230
Rc 1 1/4
STEEL
520
83
Hex.50
39.0
R 1 1/4
32.0
10TPM BRASS
10TPM BRASS
CB13257
Rc 1 1/4
BRASS
560
83
Hex.50
39.0
R 1 1/4
32.0
10TPM SUS
10TPM SUS
CB12433
Rc 1 1/4
SUS
530
83
Hex.50
39.0
R 1 1/4
32.0
12TPM STEEL
12TPM STEEL
CB13233
Rc 1 1/2
STEEL
655
93
Hex.54
45.0
R 1 1/2
38.0
12TPM BRASS
12TPM BRASS
CB13260
Rc 1 1/2
BRASS
705
93
Hex.54
45.0
R 1 1/2
38.0
12TPM SUS
12TPM SUS
CB12436
Rc 1 1/2
SUS
665
93
54xφ60
45.0
R 1 1/2
38.0
16TPM STEEL
16TPM STEEL
CB13236
Rc 2
STEEL
1240
102
75xφ80
51.0
R 2
50.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表