Turcon® Glyd Ring® Hz - Rod seal, double acting sealing element from Zurcon® and Turcon® materials
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Rod seals
Turcon® Glyd Ring® Hz
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/stangendichtungen/turcon_glyd_ring_hz/turcon_glyd_ring_hz_asmtab.prj},{NB=RGS301000-M12N (011)},{IDNR=},{PARTNO=RGS301000},{DN=100.0},{D1=115.5},{L1=6.3},{NUT=0},{DRUCK=1},{MC=M12},{OM=N},{SNO=3},{ORS=107.32 x 5.33},{PPATH=turcon_glyd_ring_hz_asmtpl.prj},{AUS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Rod Diameter f8/h9
[mm]
D1
Groove Diameter H9
[mm]
L1
Groove Width +0.2
[mm]
R1
Radius
[mm]
MD
Pressure in MPa
ⁿ/ₐ
S
Radial clearance S max.
[mm]
RGS000080-M12N
RGS000080
8.0
13.0
2.2
0.400
0-30
0.250
RGS000100-M12N
RGS000100
10.0
15.0
2.2
0.400
0-30
0.250
RGS000120-M12N
RGS000120
12.0
17.0
2.2
0.400
0-30
0.250
RGS000140-M12N
RGS000140
14.0
19.0
2.2
0.400
0-30
0.250
RGS000150-M12N
RGS000150
15.0
20.0
2.2
0.400
0-30
0.250
RGS000160-M12N
RGS000160
16.0
21.0
2.2
0.400
0-30
0.250
RGS000180-M12N
RGS000180
18.0
23.0
2.2
0.400
0-30
0.250
RGS100080-M12N
RGS100080
8.0
15.5
3.2
0.600
0-30
0.400
RGS100100-M12N
RGS100100
10.0
17.5
3.2
0.600
0-30
0.400
RGS100120-M12N
RGS100120
12.0
19.5
3.2
0.600
0-30
0.400
RGS100140-M12N
RGS100140
14.0
21.5
3.2
0.600
0-30
0.400
RGS100150-M12N
RGS100150
15.0
22.5
3.2
0.600
0-30
0.400
RGS100160-M12N
RGS100160
16.0
23.5
3.2
0.600
0-30
0.400
RGS100180-M12N
RGS100180
18.0
25.5
3.2
0.600
0-30
0.400
RGS100200-M12N
RGS100200
20.0
27.5
3.2
0.600
0-30
0.400
RGS100220-M12N
RGS100220
22.0
29.5
3.2
0.600
0-30
0.400
RGS100240-M12N
RGS100240
24.0
31.5
3.2
0.600
0-30
0.400
RGS100250-M12N
RGS100250
25.0
32.5
3.2
0.600
0-30
0.400
RGS100254-M12N
RGS100254
25.4
32.9
3.2
0.600
0-30
0.400
RGS100260-M12N
RGS100260
26.0
33.5
3.2
0.600
0-30
0.400
RGS100270-M12N
RGS100270
27.0
34.5
3.2
0.600
0-30
0.400
RGS100280-M12N
RGS100280
28.0
35.5
3.2
0.600
0-30
0.400
RGS100286-M12N
RGS100286
28.6
36.1
3.2
0.600
0-30
0.400
RGS100290-M12N
RGS100290
29.0
36.5
3.2
0.600
0-30
0.400
RGS100300-M12N
RGS100300
30.0
37.5
3.2
0.600
0-30
0.400
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表