Turcon® Glyd Ring® - Piston seal, double acting sealing elements from Turcon® material
Trelleborg
Aerospace Sealing Systems
Fluid Sealing Systems
Piston Seals
Turcon® Glyd Ring®
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/aerospace_sealing_systems/fluid_dichtsysteme/kolbendichtungen/turcon_glyd_ring/turcon_gr_asmtab.prj},{NB=PG280B227AT05(00)},{IDNR=},{DN=227},{AI=2.368},{TAI=+0.002/-0.000},{AM=60.15},{TAM=+0.05/-0.00},{BI=1.994},{TBI=+0.000/-0.002},{BM=50.65},{TBM=+0.00/-0.05},{GI=0.166/0.171},{GM=4.22/4.35},{GX=4.220},{RI=0.010/0.025},{RM=0.25/0.64},{RX=0.250},{DI=0.006},{DM=0.15},{NUT=0},{TYPE=0},{DRUCK=0 bis 35},{MC=T05},{OR=226},{PPATH=turcon_gr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Dash No.
ⁿ/ₐ
AI
Bore Diameter
[Inch]
TAI
Bore Diameter Tolerance
[Inch]
AM
Bore Diameter
[mm]
TAM
Bore Diameter Tolerance
[mm]
BI
Groove Diameter
[Inch]
TBI
Groove Diameter Tolerance
[Inch]
BM
Groove Diameter
[mm]
TBM
Groove Diameter Tolerance
[mm]
GI
Groove Width
[Inch]
GM
Groove Width
[mm]
RI
Radius
[Inch]
RM
Radius
[mm]
DI
Diametral clearance D max.
[Inch]
DM
Diametral clearance D max.
[mm]
DRUCK
Pressure
[MPa]
OR
O-Ring
ⁿ/ₐ
PG280B007AT05
PG280B007
007
0.266
+0.001/-0.000
6.76
+0.025/-0.000
0.124
+0.000/-0.001
3.15
+0.000/-0.025
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.004
0.10
0 up to 35
006
PG280B008AT05
PG280B008
008
0.297
+0.001/-0.000
7.54
+0.025/-0.000
0.155
+0.000/-0.001
3.94
+0.000/-0.025
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.004
0.10
0 up to 35
007
PG280B009AT05
PG280B009
009
0.329
+0.001/-0.000
8.36
+0.025/-0.000
0.187
+0.000/-0.001
4.75
+0.000/-0.025
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.004
0.10
0 up to 35
008
PG280B010AT05
PG280B010
010
0.360
+0.001/-0.000
9.14
+0.025/-0.000
0.218
+0.000/-0.001
5.54
+0.000/-0.025
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.004
0.10
0 up to 35
009
PG280B011AT05
PG280B011
011
0.422
+0.001/-0.000
10.72
+0.025/-0.000
0.248
+0.000/-0.001
6.30
+0.000/-0.025
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.004
0.10
0 up to 35
010
PG280B012AT05
PG280B012
012
0.485
+0.001/-0.000
12.32
+0.025/-0.000
0.311
+0.000/-0.001
7.90
+0.000/-0.025
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.004
0.10
0 up to 35
011
PG280B013AT05
PG280B013
013
0.550
+0.002/-0.000
13.97
+0.05/-0.00
0.376
+0.000/-0.002
9.55
+0.00/-0.05
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
012
PG280B014AT05
PG280B014
014
0.613
+0.002/-0.000
15.57
+0.05/-0.00
0.439
+0.000/-0.002
11.15
+0.00/-0.05
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
013
PG280B015AT05
PG280B015
015
0.675
+0.002/-0.000
17.15
+0.05/-0.00
0.501
+0.000/-0.002
12.73
+0.00/-0.05
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
014
PG280B016AT05
PG280B016
016
0.738
+0.002/-0.000
18.75
+0.05/-0.00
0.564
+0.000/-0.002
14.33
+0.00/-0.05
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
015
PG280B017AT05
PG280B017
017
0.800
+0.002/-0.000
20.32
+0.05/-0.00
0.626
+0.000/-0.002
15.90
+0.00/-0.05
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
016
PG280B018AT05
PG280B018
018
0.863
+0.002/-0.000
21.92
+0.05/-0.00
0.689
+0.000/-0.002
17.50
+0.00/-0.05
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
017
PG280B019AT05
PG280B019
019
0.925
+0.002/-0.000
23.50
+0.05/-0.00
0.751
+0.000/-0.002
19.08
+0.00/-0.05
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
018
PG280B020AT05
PG280B020
020
0.991
+0.002/-0.000
25.17
+0.05/-0.00
0.817
+0.000/-0.002
20.75
+0.00/-0.05
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
019
PG280B021AT05
PG280B021
021
1.053
+0.002/-0.000
26.75
+0.05/-0.00
0.879
+0.000/-0.002
22.33
+0.00/-0.05
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
020
PG280B022AT05
PG280B022
022
1.116
+0.002/-0.000
28.35
+0.05/-0.00
0.942
+0.000/-0.002
23.93
+0.00/-0.05
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
021
PG280B023AT05
PG280B023
023
1.178
+0.002/-0.000
29.92
+0.05/-0.00
1.004
+0.000/-0.002
25.50
+0.00/-0.05
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
022
PG280B024AT05
PG280B024
024
1.241
+0.002/-0.000
31.52
+0.05/-0.00
1.067
+0.000/-0.002
27.10
+0.00/-0.05
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
023
PG280B025AT05
PG280B025
025
1.303
+0.002/-0.000
33.10
+0.05/-0.00
1.129
+0.000/-0.002
28.68
+0.00/-0.05
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
024
PG280B026AT05
PG280B026
026
1.366
+0.002/-0.000
34.70
+0.05/-0.00
1.192
+0.000/-0.002
30.28
+0.00/-0.05
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
025
PG280B027AT05
PG280B027
027
1.428
+0.002/-0.000
36.27
+0.05/-0.00
1.254
+0.000/-0.002
31.85
+0.00/-0.05
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
026
PG280B028AT05
PG280B028
028
1.491
+0.002/-0.000
37.87
+0.05/-0.00
1.317
+0.000/-0.002
33.45
+0.00/-0.05
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
027
PG280B110AT05
PG280B110
110
0.550
+0.002/-0.000
13.97
+0.05/-0.00
0.300
+0.000/-0.002
7.62
+0.00/-0.05
0.126/0.131
3.20/3.33
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
109
PG280B111AT05
PG280B111
111
0.613
+0.002/-0.000
15.57
+0.05/-0.00
0.363
+0.000/-0.002
9.22
+0.00/-0.05
0.126/0.131
3.20/3.33
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
110
PG280B112AT05
PG280B112
112
0.675
+0.002/-0.000
17.15
+0.05/-0.00
0.425
+0.000/-0.002
10.80
+0.00/-0.05
0.126/0.131
3.20/3.33
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
111
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表