您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Turcon® Glyd Ring® T - Rod seal, double acting sealing element from Zurcon® and Turcon® materials
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Rod seals
Turcon® Glyd Ring® T
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/stangendichtungen/turcon_glyd_ring_t/tgrt_tab.prj},{NB=RT0201290-M12N (01)},{IDNR=},{DNX=129.000},{D1X=139.700},{L1=4.2},{NUT=0},{DRUCK=1},{MC=M12},{OM=N},{SNO=2},{PPATH=tgrt_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Rod Diameter f8/h9
[mm]
D1
Groove Diameter H9
[mm]
L1
Groove Width +0.2
[mm]
R1
Radius
[mm]
MD
Pressure in MPa
ⁿ/ₐ
S
Radial clearance S max.
[mm]
AUS
Type
ⁿ/ₐ
RT0000030-M12N
RT0000030
3.0
7.9
2.2
0.400
0-50
0.600
Standard Application
RT0000040-M12N
RT0000040
4.0
8.9
2.2
0.400
0-50
0.600
Standard Application
RT0000050-M12N
RT0000050
5.0
9.9
2.2
0.400
0-50
0.600
Standard Application
RT0000060-M12N
RT0000060
6.0
10.9
2.2
0.400
0-50
0.600
Standard Application
RT0000070-M12N
RT0000070
7.0
11.9
2.2
0.400
0-50
0.600
Standard Application
RT0000080-M12N
RT0000080
8.0
12.9
2.2
0.400
0-50
0.600
Light Application
RT0100080-M12N
RT0100080
8.0
15.3
3.2
0.600
0-50
0.600
Standard Application
RT0000100-M12N
RT0000100
10.0
14.9
2.2
0.400
0-50
0.600
Light Application
RT0100100-M12N
RT0100100
10.0
17.3
3.2
0.600
0-50
0.600
Standard Application
RT0000120-M12N
RT0000120
12.0
16.9
2.2
0.400
0-50
0.600
Light Application
RT0100120-M12N
RT0100120
12.0
19.3
3.2
0.600
0-50
0.600
Standard Application
RT0000140-M12N
RT0000140
14.0
18.9
2.2
0.400
0-50
0.600
Light Application
RT0100140-M12N
RT0100140
14.0
21.3
3.2
0.600
0-50
0.600
Standard Application
RT0000150-M12N
RT0000150
15.0
19.9
2.2
0.400
0-50
0.600
Light Application
RT0100150-M12N
RT0100150
15.0
22.3
3.2
0.600
0-50
0.600
Standard Application
RT0000160-M12N
RT0000160
16.0
20.9
2.2
0.400
0-50
0.600
Light Application
RT0100160-M12N
RT0100160
16.0
23.3
3.2
0.600
0-50
0.600
Standard Application
RT0000180-M12N
RT0000180
18.0
22.9
2.2
0.400
0-50
0.600
Light Application
RT0100180-M12N
RT0100180
18.0
25.3
3.2
0.600
0-50
0.600
Standard Application
RT0200190-M12N
RT0200190
19.0
29.7
4.2
1.000
0-50
0.600
Standard Application
RT0100200-M12N
RT0100200
20.0
27.3
3.2
0.600
0-50
0.600
Light Application
RT0200200-M12N
RT0200200
20.0
30.7
4.2
1.000
0-50
0.600
Standard Application
RT0100220-M12N
RT0100220
22.0
29.3
3.2
0.600
0-50
0.600
Light Application
RT0200220-M12N
RT0200220
22.0
32.7
4.2
1.000
0-50
0.600
Standard Application
RT0100240-M12N
RT0100240
24.0
31.3
3.2
0.600
0-50
0.600
Light Application
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表