Type C B1-Units Inch Bore - Type C Bearings
Baldor Reliance
Dodge
Bearings
Type C Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/type_c/b1u_c_asmtab.prj},{NB=069064},{SS=2-7/16},{SS1=2.43750},{PN=069064},{DESCRIPTION=B1U-C-207},{A=6},{A1=6.00000},{B=4},{B1=4.00000},{C=1},{C1=1.00000},{D=5-3/4},{D1=5.75000},{E=5-5/16},{E1=5.31250},{G=5/8},{G1=0.62500},{H=5/8},{H1=0.62500},{J=4-1/16},{J1=4.06250},{K=5-11/16},{K1=5.68750},{L=4-21/32},{L1=4.65625},{M=3-1/2},{M1=3.50000},{N=4-3/32},{N1=4.09375},{O=6-3/8},{O1=6.37500},{P=5-11/16},{P1=5.68750},{PPATH=b1u_c_body_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
G
G HEX
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
O
[Inch]
P
[Inch]
069060
1-7/16
069060
B1U-C-107
4-1/2
2-11/16
3/4
3-7/8
3-13/16
7/16
5/8
3-1/8
4-1/16
3-3/32
2-11/16
2-1/2
4-7/16
3-15/16
069061
1-11/16
069061
B1U-C-111
4-7/8
3-1/8
3/4
4-1/4
4-1/8
7/16
5/8
3-5/16
4-7/16
3-1/2
2-7/8
2-3/4
5
4-1/2
069062
1-15/16
069062
B1U-C-115
5-1/4
3-1/4
7/8
4-3/4
4-1/2
7/16
5/8
3-9/16
4-13/16
3-7/8
3-1/16
2-7/8
5-5/16
4-3/4
069034
2
069034
B1U-C-200
5-3/4
3-3/4
7/8
5-1/4
5
7/16
5/8
3-13/16
5-3/8
4-3/8
5-5/16
3-3/16
6
5-3/8
069063
2-3/16
069063
B1U-C-203
5-3/4
3-3/4
7/8
5-1/4
5
7/16
5/8
3-13/16
5-3/8
4-3/8
5-5/16
3-3/16
6
5-3/8
069064
2-7/16
069064
B1U-C-207
6
4
1
5-3/4
5-5/16
5/8
5/8
4-1/16
5-11/16
4-21/32
3-1/2
4-3/32
6-3/8
5-11/16
069039
2-1/2
069039
B1U-C-208
6-1/2
4-7/16
1
6-1/2
6-3/16
5/8
3/4
4-5/8
6-9/16
5-7/16
4-1/2
4-1/2
7-5/16
6-1/2
069065
2-15/16
069065
B1U-C-215
6-1/2
4-7/16
1
6-1/2
6-3/16
5/8
3/4
4-5/8
6-9/16
5-7/16
4-1/2
4-1/2
7-5/16
6-1/2
069045
3-3/16
069045
B1U-C-303
7
5
1-1/4
7-3/4
7-1/2
5/8
3/4
5-1/4
8
5-15/16
4-7/8
5-9/16
8-5/8
8-1/8
069046
3-1/4
069046
B1U-C-304
7
5
1-1/4
7-3/4
7-1/2
5/8
3/4
5-1/4
8
5-15/16
4-7/8
5-9/16
8-5/8
8-1/8
069066
3-7/16
069066
B1U-C-307
7
5
1-1/4
7-3/4
7-1/2
5/8
3/4
5-1/4
8
5-15/16
4-7/8
5-9/16
8-5/8
8-1/8
069067
3-15/16
069067
B1U-C-315
9-1/2
6-1/4
1-1/2
9-1/4
8-13/16
5/8
3/4
6
9-1/2
7-3/8
5-5/8
6-3/8
10-1/4
9-3/4
069069
4
069069
B1U-C-400
9-1/2
6-1/4
1-1/2
9-1/4
8-13/16
5/8
3/4
6
9-1/2
7-3/8
5-5/8
6-3/8
10-1/4
9-3/4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表