您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Type K Pillow Block 2&4-Bolt Base Non-Expansion Inch Bore - Type K
Dodge
Mounted Bearings
Tapered Roller Bearings
Type K
Powered by
CAD模型選擇
{dodge/mounted_bearings/tapered_roller_bearings/type_k/p2_4_bolt_asmtab.prj},{NB=023177},{PN=023177},{SS1=2.187500},{BORE=4.625000},{A1=3.150000},{B1=11.000000},{C1=2.660000},{DMIN1=8.060000},{DMAX1=9.250000},{F1=0.625000},{G1=1.330000},{H1=1.500000},{J1=6.510000},{L1=3.750000},{M1=3.000000},{P1=6.950000},{R1=1.250000},{S1=1.880000},{EXP1=0.281250},{HF=1},{SS=2-3/16},{PNA=P2B-K-203R},{WEIGHT=24},{A=3.15},{B=11},{C=2.66},{DMIN=8.06},{DMAX=9.25},{E=N/A},{F=5/8},{G=1.33},{H=1.50},{J=6.51},{L=3.75},{M=3.00},{P=6.95},{R=1.25},{S=1.88},{T=.28},{CS=48200},{CD=8550},{RN=19},{RM=.41},{PDI=3.014},{EP=.004-.012},{CSS=3/8-16*3/4},{CST=290},{MH=C.I. ASTM A48 CLASS 30},{MC=4118 CASE CARB.},{MCU=4118 CASE CARB.},{MR=STEEL},{MRO=4118 CASE CARB.},{SM=5.60*}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
PNA
Part Name
ⁿ/ₐ
WEIGHT
Weight (approx)
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
[Inch]
DMAX
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
P
[Inch]
R
[Inch]
S
[Inch]
T
[Inch]
CS
Static Capacity
[lbs]
CD
Dynamic Capacity
[lbs]
RN
Rollers/Row No.
ⁿ/ₐ
RM
Rollers/Row Mean Diameter
ⁿ/ₐ
PDI
Pitch Diameter
[Inch]
EP
End Play
[Inch]
CSS
Collar Setscrews Size
ⁿ/ₐ
CST
Collar Setscrews Torque
[lbs]
MH
Materials Housing
ⁿ/ₐ
MC
Materials Cone
ⁿ/ₐ
MCU
Materials Cups
ⁿ/ₐ
MR
Materials Retainer
ⁿ/ₐ
MRO
Materials Rollers
ⁿ/ₐ
SM
Static Misalig
ⁿ/ₐ
023167
1-3/16
023167
P2B-K-103R
9
2.28
7.50
1.88
6
6.38
N/A
3/8
.69
1.00
4.53
2.25
2.13
5.00
1
1.38
.09
15760
2980
19
.23
1.774
.004-.012
5/16-18*1/2
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
3.59*
023168
1-1/4
023168
P2B-K-104R
9
2.28
7.50
1.88
6
6.38
N/A
3/8
.69
1.00
4.53
2.25
2.13
5.00
1
1.38
.09
15760
2980
19
.23
1.774
.004-.012
5/16-18*1/2
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
3.59*
023169
1-3/8
023169
P2B-K-106R
11
2.55
8
2.19
6.25
6.62
N/A
1/2
.75
1.25
5.23
2.75
2.38
5.51
1.03
1.50
.09
26000
4760
20
.29
2.084
.004-.012
5/16-18*5/8
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
2.84*
023170
1-7/16
023170
P2B-K-107R
11
2.55
8
2.19
6.25
6.62
N/A
1/2
.75
1.25
5.23
2.75
2.38
5.51
1.03
1.50
.09
26000
4760
20
.29
2.084
.004-.012
5/16-18*5/8
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
2.84*
023171
1-1/2
023171
P2B-K-108R
15
2.83
9
2.37
6.88
7.63
N/A
1/2
1.00
1.38
5.75
3.19
2.63
5.81
1.56
1.68
.09
33000
6140
18
.35
2.411
.004-.012
5/16-18*5/8
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
2.59*
023172
1-5/8
023172
P2B-K-110R
14
2.83
9
2.37
6.88
7.63
N/A
1/2
1.00
1.38
5.75
3.19
2.63
5.81
1.56
1.68
.09
33000
6140
18
.35
2.411
.004-.012
5/16-18*5/8
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
2.59*
023173
1-11/16
023173
P2B-K-111R
14
2.83
9
2.37
6.88
7.63
N/A
1/2
1.00
1.38
5.75
3.19
2.63
5.81
1.56
1.68
.09
33000
6140
18
.35
2.411
.004-.012
5/16-18*5/8
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
2.59*
023174
1-3/4
023174
P2B-K-112R
20
2.96
10
2.53
7.38
8.44
N/A
5/8
1.29
1.50
6.26
3.44
2.88
6.36
1.20
1.75
.28
43000
8070
17
.41
2.709
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
6.00*
023175
1-15/16
023175
P2B-K-115R
19
2.96
10
2.53
7.38
8.44
N/A
5/8
1.29
1.50
6.26
3.44
2.88
6.36
1.20
1.75
.28
43000
8070
17
.41
2.709
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
6.00*
023176
2
023176
P2B-K-200R
19
2.96
10
2.53
7.38
8.44
N/A
5/8
1.29
1.50
6.26
3.44
2.88
6.36
1.20
1.75
.28
43000
8070
17
.41
2.709
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
6.00*
023177
2-3/16
023177
P2B-K-203R
24
3.15
11
2.66
8.06
9.25
N/A
5/8
1.33
1.50
6.51
3.75
3.00
6.95
1.25
1.88
.28
48200
8550
19
.41
3.014
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
5.60*
023178
2-1/4
023178
P2B-K-204R
28
3.34
12
2.81
9.26
10.25
N/A
5/8
1.26
1.75
7.03
4.06
3.25
7.37
1.31
2
.28
54000
9090
21
.41
3.337
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
5.40*
023179
2-7/16
023179
P2B-K-207R
28
3.34
12
2.81
9.26
10.25
N/A
5/8
1.26
1.75
7.03
4.06
3.25
7.37
1.31
2
.28
54000
9090
21
.41
3.337
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
5.40*
023180
2-1/2
023180
P2B-K-208R
28
3.34
12
2.81
9.26
10.25
N/A
5/8
1.26
1.75
7.03
4.06
3.25
7.37
1.31
2
.28
54000
9090
21
.41
3.337
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
5.40*
023181
2-11/16
023181
P2B-K-211R
40
3.78
13.44
2.94
9.88
11.50
N/A
3/4
1.69
2
7.92
4.72
3.75
8.31
1.44
2.25
.28
61200
9600
24
.41
3.900
.004-.012
1/2-13*7/8
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.80*
023182
2-3/4
023182
P2B-K-212R
40
3.78
13.44
2.94
9.88
11.50
N/A
3/4
1.69
2
7.92
4.72
3.75
8.31
1.44
2.25
.28
61200
9600
24
.41
3.900
.004-.012
1/2-13*7/8
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.80*
023183
2-15/16
023183
P2B-K-215R
39
3.78
13.44
2.94
9.88
11.50
N/A
3/4
1.69
2
7.92
4.72
3.75
8.31
1.44
2.25
.28
61200
9600
24
.41
3.900
.004-.012
1/2-13*7/8
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.80*
023184
3
023184
P2B-K-300R
39
3.78
13.44
2.94
9.88
11.50
N/A
3/4
1.69
2
7.92
4.72
3.75
8.31
1.44
2.25
.28
61200
9600
24
.41
3.900
.004-.012
1/2-13*7/8
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.80*
023185
3-3/16
023185
P2B-K-303R
67
4.26
16
3.44
12.81
13.81
N/A
7/8
1.50
2.25
9.42
5.50
4.50
10.10
1.68
2.50
.28
108600
15300
26
.46
4.780
.008-.012
1/2-13*1
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.08*
023186
3-7/16
023186
P2B-K-307R
67
4.26
16
3.44
12.81
13.81
N/A
7/8
1.50
2.25
9.42
5.50
4.50
10.10
1.68
2.50
.28
108600
15300
26
.46
4.780
.008-.012
1/2-13*1
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.08*
023187
3-1/2
023187
P2B-K-308R
66
4.26
16
3.44
12.81
13.81
N/A
7/8
1.50
2.25
9.42
5.50
4.50
10.10
1.68
2.50
.28
108600
15300
26
.46
4.780
.008-.012
1/2-13*1
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.08*
023188
3-15/16
023188
P2B-K-315R
106
5.41
17.44
4.75
13.12
14.75
2
3/4
1.70
2.75
10.42
6.00
5.00
10.71
2.13
3.13
.34
154000
21000
26
.51
5.12
.008-.012
5/8-11*1
1325
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
3.55*
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表