目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Unique SSV Tangential (US) Change Over TR TL TC 2-Inch - Seat Valves
Alfa Laval
Valves
Seat Valves
Unique Single Seat Valves -US
Unique SSV Tangential -US
Change Over
Standard
Powered by
CAD模型選擇
{alfalaval/valves/ssv/single_seat_valves_us/7620/change_over/standard/unique_7000_7620_change_over_tr_h20_asmtab.prj},{NB=9613326339},{IDNR=9613326339},{CODE=SSV(1):7620218SM2H202LSSTESNNN},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
CODE
ⁿ/ₐ
PRODUCT
Product Type
ⁿ/ₐ
CAS1VIS
Valve Series
ⁿ/ₐ
CAS2VIS
Body style
ⁿ/ₐ
CAS3VIS
Build in dimension
ⁿ/ₐ
CAS4VIS
Body port types
ⁿ/ₐ
CAS6VIS
Port sizes
ⁿ/ₐ
CA7VIS
Actuation
ⁿ/ₐ
CAS8VIS
Stroke (standard/long)
ⁿ/ₐ
CAS13VIS
Assembled valve
ⁿ/ₐ
CAS14VIS
Top unit type
ⁿ/ₐ
CAS15VIS
Top Unit Setup
ⁿ/ₐ
EOLDATE
ⁿ/ₐ
9613325895
9613325895
SSV(1):7620218SSMMNWNNN2H...
Unique SSV Tangential (US...
Unique SSV Tangential (US...
Change Over TR (3 port)
Standard
Connection Port Special
2-Inch
Norm. Closed/Spring to cl...
Standard
Assembled valve
No indication
No indication
9613326339
9613326339
SSV(1):7620218SM2H202LSST...
Unique SSV Tangential (US...
Unique SSV Tangential (US...
Change Over TR (3 port)
Standard
Tri-Clamp on all ports
2-Inch
Norm. Open/Spring to open...
Long Stroke
Assembled valve
No indication
No indication
9613328806
9613328806
SSV(1):7620218SW2H202SRSS...
Unique SSV Tangential (US...
Unique SSV Tangential (US...
Change Over TR (3 port)
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Assembled valve
No indication
No indication
9613363329
9613363329
SSV(1):7620217SM2H202SSST...
Unique SSV Tangential (US...
Unique SSV Tangential (US...
Change Over TL (3 port)
Standard
Tri-Clamp on all ports
2-Inch
Norm. Open/Spring to open...
Standard
Assembled valve
No indication
No indication
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表