目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
UTB-SST - 滚珠传送装置
Elesa+Ganter
Conveyor components
UTB-P - UTB-SST
Powered by
CAD模型選擇
{elesa_ganter/coveyor_components/utb_combi/utb_sst.prj},{NB=Ball transfer units UTB.15-SST},{PARTNUMBER=470526},{DESCRIPTION=UTB.15-SST},{DIM01=15},{DIM02=24},{DIM03=31},{DIM04=21},{DIM05=9.8},{DIM06=24},{DIM07=300},{WEIGHT=23},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
[mm]
DIM03
d3
[mm]
DIM04
h1
[mm]
DIM05
h2
[mm]
DIM06
Monting hole H7
[mm]
DIM07
Max. load
[N]
WEIGHT
重量
[g]
滚珠传送装置 UTB.15-SST
470526
UTB.15-SST
15
24
31
21
9.8
24
300
23
滚珠传送装置 UTB.22-SST
470531
UTB.22-SST
22
36
45
30
9.8
36
500
67
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表