您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2L - LARGE STAMPED WASHERS NFE 25-513L Inox A2 / S.S 304 or Inox A4 / S.S 316
FG INOX
Stainless steel fasteners
Stainless steel washers
Flat stamped washers
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/stainless_steel_washers/flat_stamped_washers/v_2l.prj},{NB=fginox_2L30},{REF=2L30},{D1=31.00},{D2=70},{E=4.0},{FI=M30},{NATURE=A2 / S.S 304},{BO=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
E
ⁿ/ₐ
FI
Ø
ⁿ/ₐ
NATURE
Nature Inox
ⁿ/ₐ
BO
Presentation
ⁿ/ₐ
FG INOX - 2L3
2L3
3.25
12
0.8
M3
A2 / S.S 304
200
FG INOX - 2L4
2L4
4.25
14
0.8
M4
A2 / S.S 304
200
FG INOX - 2L5
2L5
5.25
16
1.0
M5
A2 / S.S 304
200
FG INOX - 2L6
2L6
6.25
18
1.2
M6
A2 / S.S 304
200
FG INOX - 2L8
2L8
8.25
22
1.5
M8
A2 / S.S 304
200
FG INOX - 2L10
2L10
10.25
27
2.0
M10
A2 / S.S 304
100
FG INOX - 2L12
2L12
12.50
32
2.5
M12
A2 / S.S 304
100
FG INOX - 2L14
2L14
14.50
36
2.5
M14
A2 / S.S 304
100
FG INOX - 2L16
2L16
16.50
40
3.0
M16
A2 / S.S 304
100
FG INOX - 2L18
2L18
19.00
45
3.0
M18
A2 / S.S 304
100
FG INOX - 2L20
2L20
21.00
50
3.0
M20
A2 / S.S 304
100
FG INOX - 2L22
2L22
23.00
55
3.0
M22
A2 / S.S 304
1
FG INOX - 2L24
2L24
25.00
60
4.0
M24
A2 / S.S 304
1
FG INOX - 2L27
2L27
28.00
65
4.0
M27
A2 / S.S 304
1
FG INOX - 2L30
2L30
31.00
70
4.0
M30
A2 / S.S 304
1
FG INOX - 4L3
4L3
3.25
12
0.8
M3
A4 / S.S 316
200
FG INOX - 4L4
4L4
4.25
14
0.8
M4
A4 / S.S 316
200
FG INOX - 4L5
4L5
5.25
16
1.0
M5
A4 / S.S 316
200
FG INOX - 4L6
4L6
6.25
18
1.2
M6
A4 / S.S 316
200
FG INOX - 4L8
4L8
8.25
22
1.5
M8
A4 / S.S 316
200
FG INOX - 4L10
4L10
10.25
27
2.0
M10
A4 / S.S 316
100
FG INOX - 4L12
4L12
12.50
32
2.5
M12
A4 / S.S 316
100
FG INOX - 4L14
4L14
14.50
36
2.5
M14
A4 / S.S 316
100
FG INOX - 4L16
4L16
16.50
40
3.0
M16
A4 / S.S 316
100
FG INOX - 4L18
4L18
19.00
45
3.0
M18
A4 / S.S 316
100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表