目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
V2V-V3V pipe-thread
Metalwork
Fittings and Accessories
Line on Line
In-line shut-off valve V3V L and V2V L
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/line_on_line/series_v3v_v2v_l/v3v_v2v_l_pt_asmtab.prj},{NB=9066211},{IDNR=},{VER=3},{VER1=2},{VER2=3},{CODE=9066211},{REF=V3V L Ø8-1/4},{O=8},{F=1/4},{P=8},{A=70.6},{A1=34.2},{A2=28.600},{B=46},{C=18.7},{D=9.1},{E=18},{E1=13.8},{G=26},{H=M15x1},{I=18.7},{I1=24},{CH=17},{CH1=14},{N=5.5},{INFO=Catalogue},{PPATH=parts/v3v_v2v_l_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
O
Ø
[mm]
F
Thread
ⁿ/ₐ
P
[mm]
A
[mm]
A1
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
E1
[mm]
G
[mm]
H
Thread
ⁿ/ₐ
I
[mm]
I1
[mm]
CH
Ch
[mm]
CH1
Ch1
[mm]
N
[mm]
9065208
9065208
V2V L Ø6-1/8
6
1/8
6
58.5
27.8
41
14.7
6.4
14
11.4
21
M15x1
14.6
20
17
12
5.5
9066208
9066208
V3V L Ø6-1/8
6
1/8
6
58.5
27.8
41
14.7
6.4
14
11.4
21
M15x1
14.6
20
17
12
5.5
9065209
9065209
V2V L Ø6-1/4
6
1/4
8
61.5
28.8
41
14.7
6.4
18
11.4
21
M15x1
14.6
20
17
14
5.5
9066209
9066209
V3V L Ø6-1/4
6
1/4
8
61.5
28.8
41
14.7
6.4
18
11.4
21
M15x1
14.6
20
17
14
5.5
9065210
9065210
V2V L Ø8-1/8
8
1/8
6
66.2
31.8
46
18.7
9.1
15
13.8
26
M15x1
18.7
24
17
14
5.5
9066210
9066210
V3V L Ø8-1/8
8
1/8
6
66.2
31.8
46
18.7
9.1
15
13.8
26
M15x1
18.7
24
17
14
5.5
9065211
9065211
V2V L Ø8-1/4
8
1/4
8
70.6
34.2
46
18.7
9.1
18
13.8
26
M15x1
18.7
24
17
14
5.5
9066211
9066211
V3V L Ø8-1/4
8
1/4
8
70.6
34.2
46
18.7
9.1
18
13.8
26
M15x1
18.7
24
17
14
5.5
9065212
9065212
V2V L Ø8-3/8
8
3/8
9
72.2
34.8
46
18.7
9.1
22
13.8
26
M15x1
18.7
24
17
17
5.5
9066212
9066212
V3V L Ø8-3/8
8
3/8
9
72.2
34.8
46
18.7
9.1
22
13.8
26
M15x1
18.7
24
17
17
5.5
9065215
9065215
V2V L 10-1/4
10
1/4
8
79.9
39.2
52
20.7
10.9
18
16.0
30
M18x1.5
21.4
26
22
16
5.0
9066215
9066215
V3V L 10-1/4
10
1/4
8
79.9
39.2
52
20.7
10.9
18
16.0
30
M18x1.5
21.4
26
22
16
5.0
9065216
9065216
V2V L 10-3/8
10
3/8
9
81.2
40.4
52
20.7
10.9
20
16.0
30
M18x1.5
21.4
26
22
17
5.0
9066216
9066216
V3V L 10-3/8
10
3/8
9
81.2
40.4
52
20.7
10.9
20
16.0
30
M18x1.5
21.4
26
22
17
5.0
9065217
9065217
V2V L 10-1/2
10
1/2
11
83.7
40.0
52
20.7
10.9
26
16.0
30
M18x1.5
21.4
26
22
22
5.0
9066217
9066217
V3V L 10-1/2
10
1/2
11
83.7
40.0
52
20.7
10.9
26
16.0
30
M18x1.5
21.4
26
22
22
5.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表