您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
V301-1xxx-z1 - Screw plug metric hexagonal
Jacob
Cable Entry Systems
Cable Glands and Accessories made of plastic
Screw plug metric hexagonal from PA6 GF30 V-0
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_kunststoff/ver_met_sech_pa6/v3011xxxx_x1.prj},{NB=V301-1020-01},{L=11.0},{SW1=25},{EK=27.5},{H=16.0},{INSTDM=3.0},{STGEW=6.0},{PACK=100},{TEMPV=-55},{TEMPH=120},{VER=3},{NDM=20.000},{P1=1.5},{L1=9.800},{H1=11.300},{A2=13.000},{L2=8.500},{EK1=18.700},{EK2=24.000},{EF003712=1.5},{EF000116=9005},{EF007839=20},{NOCUPEROU=1.0},{PRICEQUANTITY=100.0},{QUANTITYMIN=100.0},{QUANTITYINT=100.0},{CUSTOMS_TARIFF_NUMBER1=39269097},{EF001742=-55},{ARTNRX=V301-1020-01},{ARTNR1=V301-1020},{A=M20x1.5},{MATK=PA6 GF30 V-0},{MATF=RAL 9005 tiefschwarz},{IP55=IP55},{CUSTOMS_TARIFF_COUNTRIES1=},{MANUID=V301-1020-01},{DESCSHORT=PA-VERSCHL-SCHRAUBEN M20x1,5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
L
Length of Thread
[mm]
SW1
Wrench size
ⁿ/ₐ
EK
Across corners
ⁿ/ₐ
H
Height
[mm]
INSTDM
Installationsdrehmoment
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP55
Protection grade
[EN 60529]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
V301-1012-11
V301-1012-11
M12x1.5
10.0
16
17.5
15.0
2.0
2.4
PA6 GF30 V-0
RAL 7035 light grey
100
IP55
-55
120
V301-1012-01
V301-1012-01
M12x1.5
10.0
16
17.5
15.0
2.0
2.4
PA6 GF30 V-0
RAL 9005 jet black
100
IP55
-55
120
V301-1016-11
V301-1016-11
M16x1.5
10.0
21
23.0
15.0
2.0
3.9
PA6 GF30 V-0
RAL 7035 light grey
100
IP55
-55
120
V301-1016-01
V301-1016-01
M16x1.5
10.0
21
23.0
15.0
2.0
3.9
PA6 GF30 V-0
RAL 9005 jet black
100
IP55
-55
120
V301-1020-01
V301-1020-01
M20x1.5
11.0
25
27.5
16.0
3.0
6.0
PA6 GF30 V-0
RAL 9005 jet black
100
IP55
-55
120
V301-1025-01
V301-1025-01
M25x1.5
11.5
30
33.0
17.5
3.0
9.3
PA6 GF30 V-0
RAL 9005 jet black
100
IP55
-55
120
V301-1032-11
V301-1032-11
M32x1.5
13.0
37
41.0
20.0
5.0
16.2
PA6 GF30 V-0
RAL 7035 light grey
50
IP55
-55
120
V301-1032-01
V301-1032-01
M32x1.5
13.0
37
41.0
20.0
5.0
16.2
PA6 GF30 V-0
RAL 9005 jet black
50
IP55
-55
120
V301-1040-01
V301-1040-01
M40x1.5
13.0
46
50.0
20.0
5.0
22.8
PA6 GF30 V-0
RAL 9005 jet black
25
IP55
-55
120
V301-1050-01
V301-1050-01
M50x1.5
15.0
56
61.0
23.0
5.0
39.5
PA6 GF30 V-0
RAL 9005 jet black
25
IP55
-55
120
V301-1063-01
V301-1063-01
M63x1.5
15.0
69
75.0
23.0
5.0
57.0
PA6 GF30 V-0
RAL 9005 jet black
25
IP55
-55
120
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
15023 - ISO G to ISO R - Reducing connector
Norgren
25.04.2024
V301-1xxx-zz - Screw plug metric hexagonal with O-ring from PA6 GF30 V-0
Jacob
21.05.2024
10.xx15 PAzzzz - Screw plug metric
Jacob
21.05.2024
V102-1xxx-zz-EX - Ex-Screw plug
Jacob
21.05.2024
DIN908 - Threaded plugs, Type AC, with gasket in copper
Berger Tools
29.05.2023
Z7744 - Taper pressure plug (DIN 908)
STRACK
21.09.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表