目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Vacuum Centres VZ - VZ-TR 10 AC3 15 MS
Schmalz
Vacuum Components
Vacuum generators
Vacuum Centres
Vacuum Centres VZ
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_erzeuger/vakuum_zentralen/vakuum_zentralen_vz/10_03_04_00175.prj},{NB=SCHMALZ 10.03.04.00175 VZ-TR 10 AC3 15 MS},{NAME=10_03_04_00175},{INAME=10_03_04_00175},{SHA256=EMrgB0rG+PPOkq0iA088svMo5b3pKQS+P50BqskLi3E=},{NNCUSTOM=VZ-TR 10 AC3 15 MS},{NTCUSTOM=Vakuumzentrale},{NBCUSTOM=VZ-TR 10 AC3 15 MS},{LINACUSTOM=VZ-TR 10 AC3 15 MS},{ARTNR=10.03.04.00175},{C114=400},{C112=490},{C127=11},{C135=G3/4\"-IG},{C117=440},{C111=430},{C109=430},{C628=280},{C625=360},{C493=-850},{C674=230/400 V, 50 Hz},{C519=0.37},{C934=15},{C449=IP 44},{C576=37.5},{C2206=-25.1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C114
B
[mm]
C112
B1
[mm]
C127
d
[mm]
C135
G2
ⁿ/ₐ
C117
H
[mm]
C111
L
[mm]
C109
L1
[mm]
C628
X1
[mm]
C625
Y1
[mm]
C493
Vacuum (max)
[mbar]
C674
Spannung
ⁿ/ₐ
C519
Motorleistung
[kW]
C934
Speichervolumen
[l]
C449
Protection class
ⁿ/ₐ
C576
Weight
[kg]
C2206
Vacuum (max)
[inHg]
SCHMALZ 10.03.04.00175 VZ...
10_03_04_00175
VZ-TR 10 AC3 15 MS
Vakuumzentrale
VZ-TR 10 AC3 15 MS
VZ-TR 10 AC3 15 MS
10.03.04.00175
400
490
11
G3/4"-IG
440
430
430
280
360
-850
230/400 V, 50 Hz
0.37
15
IP 44
37.5
-25.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表