您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Vacuum Centres VZ - VZ-TR 25 AC3 50
Schmalz
Vacuum Components
Vacuum generators
Vacuum Centres
Vacuum Centres VZ
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_erzeuger/vakuum_zentralen/vakuum_zentralen_vz/10_03_04_00136.prj},{NB=SCHMALZ 10.03.04.00136 VZ-TR 25 AC3 50},{NAME=10_03_04_00136},{INAME=10_03_04_00136},{SHA256=oV3x1pNkSbwz1gxyWoqKK8SPfPgeWcELIaIxge3q/Ao=},{NNCUSTOM=VZ-TR 25 AC3 50},{NTCUSTOM=Vakuumzentrale},{NBCUSTOM=VZ-TR 25 AC3 50},{LINACUSTOM=VZ-TR 25 AC3 50},{ARTNR=10.03.04.00136},{C114=510},{C112=630},{C127=11},{C135=G1-1/4\"-IG},{C117=580},{C111=710},{C109=730},{C628=480},{C625=470},{C493=-850},{C674=230/400 V, 50 Hz},{C519=0.75},{C934=50},{C449=IP 54},{C576=69},{C2206=-25.1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C114
B
[mm]
C112
B1
[mm]
C127
d
[mm]
C135
G2
ⁿ/ₐ
C117
H
[mm]
C111
L
[mm]
C109
L1
[mm]
C628
X1
[mm]
C625
Y1
[mm]
C493
Vacuum (max)
[mbar]
C674
Spannung
ⁿ/ₐ
C519
Motorleistung
[kW]
C934
Speichervolumen
[l]
C449
Protection class
ⁿ/ₐ
C576
Weight
[kg]
C2206
Vacuum (max)
[inHg]
SCHMALZ 10.03.04.00136 VZ...
10_03_04_00136
VZ-TR 25 AC3 50
Vakuumzentrale
VZ-TR 25 AC3 50
VZ-TR 25 AC3 50
10.03.04.00136
510
630
11
G1-1/4"-IG
580
710
730
480
470
-850
230/400 V, 50 Hz
0.75
50
IP 54
69
-25.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Vacuum Centres VZ - VZ-OG 63 AC3 100
Schmalz
21.11.2023
Vacuum Centres VZ - VZ-TR 40 AC3 50
Schmalz
21.11.2023
Vacuum Centres VZ - VZ-TR 25 AC3 50 MS
Schmalz
21.11.2023
Vacuum Centres VZ - VZ-OG 100 AC3 100 GMS
Schmalz
21.11.2023
Vacuum Centres VZ - VZ-TR 40 AC3 50 MS
Schmalz
21.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表