目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Vacuum Centres VZ - VZ-TR 40 AC3 50
Schmalz
Vacuum Components
Vacuum generators
Vacuum Centres
Vacuum Centres VZ
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_erzeuger/vakuum_zentralen/vakuum_zentralen_vz/10_03_04_00137.prj},{NB=SCHMALZ 10.03.04.00137 VZ-TR 40 AC3 50},{NAME=10_03_04_00137},{INAME=10_03_04_00137},{SHA256=LTjFzf4PrRwd7g1pMXEiGVYP6aav+zvwlSBMgKsgrrU=},{NNCUSTOM=VZ-TR 40 AC3 50},{NTCUSTOM=Vakuumzentrale},{NBCUSTOM=VZ-TR 40 AC3 50},{LINACUSTOM=VZ-TR 40 AC3 50},{ARTNR=10.03.04.00137},{C114=510},{C112=630},{C127=11},{C135=G1-1/4\"-IG},{C117=580},{C111=710},{C109=770},{C628=480},{C625=470},{C493=-850},{C674=230/400 V, 50 Hz},{C519=1.25},{C934=50},{C449=IP 54},{C576=81.5},{C2206=-25.1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C114
B
[mm]
C112
B1
[mm]
C127
d
[mm]
C135
G2
ⁿ/ₐ
C117
H
[mm]
C111
L
[mm]
C109
L1
[mm]
C628
X1
[mm]
C625
Y1
[mm]
C493
Vacuum (max)
[mbar]
C674
Spannung
ⁿ/ₐ
C519
Motorleistung
[kW]
C934
Speichervolumen
[l]
C449
Protection class
ⁿ/ₐ
C576
Weight
[kg]
C2206
Vacuum (max)
[inHg]
SCHMALZ 10.03.04.00137 VZ...
10_03_04_00137
VZ-TR 40 AC3 50
Vakuumzentrale
VZ-TR 40 AC3 50
VZ-TR 40 AC3 50
10.03.04.00137
510
630
11
G1-1/4"-IG
580
710
770
480
470
-850
230/400 V, 50 Hz
1.25
50
IP 54
81.5
-25.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表