目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VDC-GXX - Solid handwheels
Elesa
GENERAL CATALOGUE
Rotary controls
Handwheels with indicator
VDC-XX
Powered by
CAD模型選擇
{elesa/general_catalogue/07/4_handwheels_with_handknobs/vdc_xx/272_vdc.prj},{NB=Solid handwheels VDC.160-GXX2},{CODE=CE.30701},{DESCRIPTION=VDC.160-GXX2},{DIM01=160},{DIM02=72},{DIM03=30},{DIM04=24},{DIM05=27.3},{DIM06=8},{DIM07=35},{DIM08=53},{DIM09=84},{DIM10=30},{DIM11=15},{DIM12=10.0},{DIM13=18},{WEIGHT=650},{HANDWHEEL=GA02 - GA12 - GW12},{F=27.300},{D2=53.000},{L=30.000},{DDD=30},{DDD1=24},{B=8.000},{SIZE=2.000},{MD=68.400},{MD1=67.000},{PP1=12.300},{SIZE1=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d'
[mm]
DIM04
d''
[mm]
DIM05
t
[mm]
DIM06
b
[mm]
DIM07
d1
[mm]
DIM08
d2
[mm]
DIM09
d3
[mm]
DIM10
l
[mm]
DIM11
l1
[mm]
DIM12
l2
[mm]
DIM13
B
[mm]
WEIGHT
Weight
[g]
HANDWHEEL
Handwheel/indicator combinations
ⁿ/ₐ
Solid handwheels VDC.125-...
CE.30501
VDC.125-GXX2
125
61
25
20
22.8
6
30
48
82
25
12
9.0
16
400
GA02 - GA12 - GW12
Solid handwheels VDC.140-...
CE.30601
VDC.140-GXX2
140
65
25
20
22.8
6
30
50
82
25
12
9.0
17
470
GA02 - GA12 - GW12
Solid handwheels VDC.160-...
CE.30701
VDC.160-GXX2
160
72
30
24
27.3
8
35
53
84
30
15
10.0
18
650
GA02 - GA12 - GW12
Solid handwheels VDC.160-...
CE.30901
VDC.160-GXX5
160
71
31
25
28.3
8
36
53
123
34
14
11.0
18
730
GA05
Solid handwheels VDC.180-...
CE.31001
VDC.180-GXX5
180
78
31
25
28.3
8
36
56
127
34
14
12.0
19
940
GA05
Solid handwheels VDC.200-...
CE.31101
VDC.200-GXX5
200
79
35
29
32.3
8
40
59
127
34
13
15.0
20
1080
GA05
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表