目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VDN.FP+IRS-A - Solid handwheels
Elesa
GENERAL CATALOGUE
Operating Elements
Solid handwheels
VDN.FP
Powered by
CAD模型選擇
{elesa/general_catalogue/01/2_solid_handwheels/vdn_fp/vdn_fp_irs_a_asmtab.prj},{NB=Solid handwheels VDN.250 FP+IRS-A22(1)},{CODE=73772-22},{DESCRIPTION=VDN.250 FP+IRS-A22},{POS=1},{DIM01=249},{DIM02=22},{DIM03=76},{DIM04=36},{DIM05=49},{DIM06=40.0},{DIM07=66},{DIM08=110},{DIM09=70},{DIM10=44.5},{DIM11=15},{DIM12=90},{DIM13=98.0},{DIM14=35},{DIM15=27},{DIM16=30.3},{DIM17=8},{DIM18=1000},{DIM19=28},{WEIGHT=1852},{PPATH=vdn_fp_irs_a_asmtpl.prj},{NDM=10},{VER=1},{VER1=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
dH7
[mm]
DIM03
L
[mm]
DIM04
B
[mm]
DIM05
d1
[mm]
DIM06
d2
[mm]
DIM07
d3
[mm]
DIM08
d4
[mm]
DIM09
d5
[mm]
DIM10
l
[mm]
DIM11
l2
[mm]
DIM12
H
[mm]
DIM13
R
[mm]
DIM14
d'
[mm]
DIM15
d''
[mm]
DIM16
t
[mm]
DIM17
b
[mm]
DIM18
C
[Nm]
DIM19
L
[J]
WEIGHT
Weight
[g]
Solid handwheels VDN.150 ...
73732-14
VDN.150 FP+IRS-A14
150
14
61
30
32
26.5
50
80
48
38.0
15
65
57.0
20
16
18.3
5
400
14
652
Solid handwheels VDN.175 ...
73742-16
VDN.175 FP+IRS-A16
175
16
66
32
40
33.0
55
90
56
43.0
15
80
68.0
26
22
24.8
6
500
16
938
Solid handwheels VDN.200 ...
73752-20
VDN.200 FP+IRS-A20
200
20
68
32
40
33.0
55
90
60
43.0
15
90
74.5
26
22
24.8
6
600
18
1252
Solid handwheels VDN.225 ...
73762-20
VDN.225 FP+IRS-A20
225
20
71
33
49
40.0
66
110
66
44.5
15
90
86.0
34
27
30.3
8
900
25
1496
Solid handwheels VDN.250 ...
73772-22
VDN.250 FP+IRS-A22
249
22
76
36
49
40.0
66
110
70
44.5
15
90
98.0
35
27
30.3
8
1000
28
1852
Solid handwheels VDN.150 ...
73732-14-K
VDN.150 FP+IRS-A14-K
150
14
61
30
32
26.5
50
80
48
38.0
15
65
57.0
-
-
16.3
5
400
14
652
Solid handwheels VDN.175 ...
73742-16-K
VDN.175 FP+IRS-A16-K
175
16
66
32
40
33.0
55
90
56
43.0
15
80
68.0
-
-
18.3
5
500
16
938
Solid handwheels VDN.200 ...
73752-20-K
VDN.200 FP+IRS-A20-K
200
20
68
32
40
33.0
55
90
60
43.0
15
90
74.5
-
-
22.8
6
600
18
1252
Solid handwheels VDN.225 ...
73762-20-K
VDN.225 FP+IRS-A20-K
225
20
71
33
49
40.0
66
110
66
44.5
15
90
86.0
-
-
22.8
6
900
25
1496
Solid handwheels VDN.250 ...
73772-22-K
VDN.250 FP+IRS-A22-K
249
22
76
36
49
40.0
66
110
70
44.5
15
90
98.0
-
-
24.8
6
1000
28
1852
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表