您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 742 2 OS - Threaded plugs, Coding 2 with vent drilling, Type OS neutral
Elesa+Ganter
液压系统附件
GN 742
GN 742 Coding 2
Powered by
CAD模型選擇
{elesa_ganter/accessories_for_hydraulic_systemes/gn742/gn742_2/gn742_2_os.prj},{NB=Verschlussschraube GN 742-32-M26x1,5-OS-2},{PARTNUMBER=GN 742-32-M26x1,5-OS-2},{D=30.500},{D1=32},{D2=M26x1,5},{VERS=2},{V1=1},{D2X='G 3/4','M26x1.5','M27x1.5'},{NDMX=26.000},{NDM=26.000},{D3=2},{P=1.500},{D4=M5},{L1=17.0},{L2=9.0},{T=8},{L3=8},{S=27},{E=31.2},{D2K=18.160},{D4G=5},{D4K=4.134},{LX=1.000},{LX1=2.000},{WEIGHT=0.0265},{CTN=83099090},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Screw threads
ⁿ/ₐ
D3
Vent drilling
[mm]
D4
Screw threads
ⁿ/ₐ
L1
[mm]
L2
[mm]
T
[mm]
S
[mm]
E
~
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Threaded plug GN 742-19-G...
GN 742-19-G1/4-OS-2
19
G1/4
2
M5
15.5
8.0
8
15
17.3
0.0069
83099090
YES
Threaded plug GN 742-19-M...
GN 742-19-M14x1,5-OS-2
19
M14x1,5
2
M5
15.5
8.0
8
15
17.3
0.0200
83099090
YES
Threaded plug GN 742-22-G...
GN 742-22-G3/8-OS-2
22
G3/8
2
M5
15.5
8.0
8
18
20.8
0.0102
83099090
YES
Threaded plug GN 742-22-M...
GN 742-22-M16x1,5-OS-2
22
M16x1,5
2
M5
15.5
8.0
8
18
20.8
0.0097
83099090
YES
Threaded plug GN 742-26-G...
GN 742-26-G1/2-OS-2
26
G1/2
2
M5
16.0
8.5
8
21
24.3
0.0180
83099090
YES
Threaded plug GN 742-26-M...
GN 742-26-M20x1,5-OS-2
26
M20x1,5
2
M5
16.0
8.5
8
21
24.3
0.0147
83099090
YES
Threaded plug GN 742-32-G...
GN 742-32-G3/4-OS-2
32
G3/4
2
M5
17.0
9.0
8
27
31.2
0.0260
83099090
YES
Threaded plug GN 742-32-M...
GN 742-32-M26x1,5-OS-2
32
M26x1,5
2
M5
17.0
9.0
8
27
31.2
0.0265
83099090
YES
Threaded plug GN 742-32-M...
GN 742-32-M27x1,5-OS-2
32
M27x1,5
2
M5
17.0
9.0
8
27
31.2
0.0007
83099090
YES
Threaded plug GN 742-40-G...
GN 742-40-G1-OS-2
40
G1
2
M5
19.5
11.0
8
32
37.0
0.0471
83099090
YES
Threaded plug GN 742-40-M...
GN 742-40-M33x1,5-OS-2
40
M33x1,5
2
M5
19.5
11.0
8
32
37.0
0.0014
83099090
YES
Threaded plug GN 742-50-G...
GN 742-50-G11/4-OS-2
50
G11/4
2
M5
21.0
12.0
8
41
47.3
0.0020
83099090
YES
Threaded plug GN 742-50-M...
GN 742-50-M40x1,5-OS-2
50
M40x1,5
2
M5
21.0
12.0
8
41
47.3
0.0020
83099090
YES
Threaded plug GN 742-50-M...
GN 742-50-M42x1,5-OS-2
50
M42x1,5
2
M5
21.0
12.0
8
41
47.3
0.0020
83099090
YES
Threaded plug GN 742-50-M...
GN 742-50-M42x2-OS-2
50
M42x2
2
M5
21.0
12.0
8
41
47.3
0.0020
83099090
YES
Threaded plug GN 742-60-G...
GN 742-60-G11/2-OS-2
60
G11/2
2
M5
22.0
13.0
8
50
57.7
0.1200
83099090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0454 - Screw plugs
KIPP USA
05.06.2024
GN 741 1 AS - Threaded plugs, Coding 1 without vent drilling, Type ES with ...
Elesa+Ganter
21.06.2024
GN 742 1 OSS - Threaded plugs, Coding 1 without vent drilling, Type OSS, n...
Ganter
19.06.2024
QPHAL-2
NBK (锅屋百迪株式会社)
26.06.2024
T7/16_20 - Cap
Special Springs
16.01.2023
GN 741 1 ESS - Threaded plugs, Coding 1 without vent drilling, Type ESS, wi...
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表