您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 464 - Knurled thumb screws, high type
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din_464.prj},{NB=Raendelschraube DIN 464 M5x18 51829.050.018(High)},{CNSORDERNO=51829.050.018},{D=5},{L=18},{PACKAGING=25},{VARIANT=0.000},{FABNETWEIGHT=17.000},{P=0.800},{FORM=1.000},{BX=15.000},{G1=1.700},{G2=2.800},{DK=20.000},{DS=10.000},{C=0.400},{H=11.500},{K=4.000},{N=0.000},{R=1.000},{T=0.000},{RA=0.400},{TYP=1.000},{V=1.000},{NENNID=M5X18},{BRAND=Fabory},{STANDARD=DIN 464},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Knurled thumb screw high type},{BASICMATERIAL=Stainless steel},{GRADE=A1},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494287098},{INTRASTATCODE=7318159590},{ECLASS=},{UNSPSC=31161500},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
B
Thread length
[mm]
BX
Thread length
[mm]
G1
Undercut
[mm]
G2
Undercut
[mm]
DK
Head diameter
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
H
Head height
[mm]
K
Head height max.
[mm]
N
Width of slot
[mm]
R
Transition radius under head
[mm]
T
Depth of the driving feature max.
[mm]
RA
Radius/head of thread
[mm]
Knurled thumb screw DIN 4...
51829.030.004
M3X4
3
4
Fabory
DIN 464
Metric thread
Knurled thumb screw high ...
Stainless steel
A1
0.00350
Y
8715494281928
7318159590
31161500
EC002361
50
2.387
0.500
2.250
9.000
1.100
1.750
12.000
6.000
7.500
2.500
0.000
0.500
0.000
0.200
Knurled thumb screw DIN 4...
16649.030.005
M3X5
3
5
Fabory
DIN 464
Metric thread
Knurled thumb screw high ...
Steel
Plain
0.00354
Y
8717077261730
7318159590
31161500
EC002361
50
2.387
0.500
3.250
9.000
1.100
1.750
12.000
6.000
7.500
2.500
0.000
0.500
0.000
0.200
Knurled thumb screw DIN 4...
51829.030.005
M3X5
3
5
Fabory
DIN 464
Metric thread
Knurled thumb screw high ...
Stainless steel
A1
0.00354
Y
8715494281935
7318159590
31161500
EC002361
50
2.387
0.500
3.250
9.000
1.100
1.750
12.000
6.000
7.500
2.500
0.000
0.500
0.000
0.200
Knurled thumb screw DIN 4...
16649.030.006
M3X6
3
6
Fabory
DIN 464
Metric thread
Knurled thumb screw high ...
Steel
Plain
0.00359
Y
8717077261747
7318159590
31161500
EC002361
50
2.387
0.500
4.250
9.000
1.100
1.750
12.000
6.000
7.500
2.500
0.000
0.500
0.000
0.200
Knurled thumb screw DIN 4...
16650.030.006
M3X6
3
6
Fabory
DIN 464
Metric thread
Knurled thumb screw high ...
Steel
Free-cutting steel
Zinc plated
0.00330
Y
8715492591777
7318159590
31161500
EC002361
100
2.387
0.500
4.250
9.000
1.100
1.750
12.000
6.000
7.500
2.500
0.000
0.500
0.000
0.200
Knurled thumb screw DIN 4...
47480.030.006
M3X6
3
6
Fabory
DIN 464
Metric thread
Knurled thumb screw high ...
Brass
Cu3
0.00389
Y
8715492844484
7415330000
31161500
EC002361
100
2.387
0.500
4.250
9.000
1.100
1.750
12.000
6.000
7.500
2.500
0.000
0.500
0.000
0.200
Knurled thumb screw DIN 4...
51829.030.006
M3X6
3
6
Fabory
DIN 464
Metric thread
Knurled thumb screw high ...
Stainless steel
A1
0.00359
Y
8715494315753
7318159590
31161500
EC002361
50
2.387
0.500
4.250
9.000
1.100
1.750
12.000
6.000
7.500
2.500
0.000
0.500
0.000
0.200
Knurled thumb screw DIN 4...
16649.030.008
M3X8
3
8
Fabory
DIN 464
Metric thread
Knurled thumb screw high ...
Steel
Plain
0.00368
Y
8717077261754
7318159590
31161500
EC002361
50
2.387
0.500
6.250
9.000
1.100
1.750
12.000
6.000
7.500
2.500
0.000
0.500
0.000
0.200
Knurled thumb screw DIN 4...
16650.030.008
M3X8
3
8
Fabory
DIN 464
Metric thread
Knurled thumb screw high ...
Steel
Free-cutting steel
Zinc plated
0.00368
Y
8715492591784
7318159590
31161500
EC002361
100
2.387
0.500
6.250
9.000
1.100
1.750
12.000
6.000
7.500
2.500
0.000
0.500
0.000
0.200
Knurled thumb screw DIN 4...
47480.030.008
M3X8
3
8
Fabory
DIN 464
Metric thread
Knurled thumb screw high ...
Brass
Cu3
0.00398
Y
8715492844491
7415330000
31161500
EC002361
100
2.387
0.500
6.250
9.000
1.100
1.750
12.000
6.000
7.500
2.500
0.000
0.500
0.000
0.200
Knurled thumb screw DIN 4...
51829.030.008
M3X8
3
8
Fabory
DIN 464
Metric thread
Knurled thumb screw high ...
Stainless steel
A1
0.00368
Y
8715494281942
7318159590
31161500
EC002361
50
2.387
0.500
6.250
9.000
1.100
1.750
12.000
6.000
7.500
2.500
0.000
0.500
0.000
0.200
Knurled thumb screw DIN 4...
16649.030.010
M3X10
3
10
Fabory
DIN 464
Metric thread
Knurled thumb screw high ...
Steel
Plain
0.00377
Y
8717077261761
7318159590
31161500
EC002361
50
2.387
0.500
8.250
9.000
1.100
1.750
12.000
6.000
7.500
2.500
0.000
0.500
0.000
0.200
Knurled thumb screw DIN 4...
16650.030.010
M3X10
3
10
Fabory
DIN 464
Metric thread
Knurled thumb screw high ...
Steel
Free-cutting steel
Zinc plated
0.00377
Y
8715492591791
7318159590
31161500
EC002361
100
2.387
0.500
8.250
9.000
1.100
1.750
12.000
6.000
7.500
2.500
0.000
0.500
0.000
0.200
Knurled thumb screw DIN 4...
47480.030.010
M3X10
3
10
Fabory
DIN 464
Metric thread
Knurled thumb screw high ...
Brass
Cu3
0.00408
Y
8715492844507
7415330000
31161500
EC002361
100
2.387
0.500
8.250
9.000
1.100
1.750
12.000
6.000
7.500
2.500
0.000
0.500
0.000
0.200
Knurled thumb screw DIN 4...
51829.030.010
M3X10
3
10
Fabory
DIN 464
Metric thread
Knurled thumb screw high ...
Stainless steel
A1
0.00377
Y
8715494281959
7318159590
31161500
EC002361
50
2.387
0.500
8.250
9.000
1.100
1.750
12.000
6.000
7.500
2.500
0.000
0.500
0.000
0.200
Knurled thumb screw DIN 4...
16649.030.012
M3X12
3
12
Fabory
DIN 464
Metric thread
Knurled thumb screw high ...
Steel
Plain
0.00386
Y
8717077261778
7318159590
31161500
EC002361
50
2.387
0.500
10.250
9.000
1.100
1.750
12.000
6.000
7.500
2.500
0.000
0.500
0.000
0.200
Knurled thumb screw DIN 4...
16650.030.012
M3X12
3
12
Fabory
DIN 464
Metric thread
Knurled thumb screw high ...
Steel
Free-cutting steel
Zinc plated
0.00386
Y
8715492591807
7318159590
31161500
EC002361
100
2.387
0.500
10.250
9.000
1.100
1.750
12.000
6.000
7.500
2.500
0.000
0.500
0.000
0.200
Knurled thumb screw DIN 4...
47480.030.012
M3X12
3
12
Fabory
DIN 464
Metric thread
Knurled thumb screw high ...
Brass
Cu3
0.00420
Y
8715492844514
7415330000
31161500
EC002361
100
2.387
0.500
10.250
9.000
1.100
1.750
12.000
6.000
7.500
2.500
0.000
0.500
0.000
0.200
Knurled thumb screw DIN 4...
51829.030.012
M3X12
3
12
Fabory
DIN 464
Metric thread
Knurled thumb screw high ...
Stainless steel
A1
0.00386
Y
8715494281966
7318159590
31161500
EC002361
50
2.387
0.500
10.250
9.000
1.100
1.750
12.000
6.000
7.500
2.500
0.000
0.500
0.000
0.200
Knurled thumb screw DIN 4...
16649.030.016
M3X16
3
16
Fabory
DIN 464
Metric thread
Knurled thumb screw high ...
Steel
Plain
0.00420
Y
8717077261785
7318159590
31161500
EC002361
50
2.387
0.500
9.000
9.000
1.100
1.750
12.000
6.000
7.500
2.500
0.000
0.500
0.000
0.200
Knurled thumb screw DIN 4...
16650.030.016
M3X16
3
16
Fabory
DIN 464
Metric thread
Knurled thumb screw high ...
Steel
Free-cutting steel
Zinc plated
0.00420
Y
8715492591814
7318159590
31161500
EC002361
100
2.387
0.500
9.000
9.000
1.100
1.750
12.000
6.000
7.500
2.500
0.000
0.500
0.000
0.200
Knurled thumb screw DIN 4...
16650.030.020
M3X20
3
20
Fabory
DIN 464
Metric thread
Knurled thumb screw high ...
Steel
Free-cutting steel
Zinc plated
0.00454
Y
8715492591821
7318159590
31161500
EC002361
100
2.387
0.500
9.000
9.000
1.100
1.750
12.000
6.000
7.500
2.500
0.000
0.500
0.000
0.200
Knurled thumb screw DIN 4...
16650.030.025
M3X25
3
25
Fabory
DIN 464
Metric thread
Knurled thumb screw high ...
Steel
Free-cutting steel
Zinc plated
0.00496
Y
8715492591838
7318159590
31161500
EC002361
100
2.387
0.500
9.000
9.000
1.100
1.750
12.000
6.000
7.500
2.500
0.000
0.500
0.000
0.200
Knurled thumb screw DIN 4...
16650.030.030
M3X30
3
30
Fabory
DIN 464
Metric thread
Knurled thumb screw high ...
Steel
Free-cutting steel
Zinc plated
0.00539
Y
8715492591845
7318159590
31161500
EC002361
100
2.387
0.500
9.000
9.000
1.100
1.750
12.000
6.000
7.500
2.500
0.000
0.500
0.000
0.200
Knurled thumb screw DIN 4...
47480.030.016
M3X16
3
16
Fabory
DIN 464
Metric thread
Knurled thumb screw high ...
Brass
Cu3
0.00450
Y
8715492844521
7415330000
31161500
EC002361
100
2.387
0.500
9.000
9.000
1.100
1.750
12.000
6.000
7.500
2.500
0.000
0.500
0.000
0.200
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 653 - Knurled thumb screws, thin type
Fabory
13.02.2023
BN 31103 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless st...
Bossard Catalog
26.01.2023
DIN 466 - Knurled thumb nuts, high form
Fabory
13.02.2023
DIN 963 A - Slotted countersunk flat head screws, Thread to the head
Fabory
13.02.2023
DIN 464 - FN 8267 - verzinkt blau - Knurled thumb screws, high type
SFS Group Schweiz AG
17.06.2024
ISO 7380-1 - Button head screws: Hexagon socket button head screws
Fabory
21.04.2022
GN 535 - St. Steel-Knurled screws
Elesa+Ganter
21.06.2024
EN 529.5 - Knurled Screws, Duroplast
JW Winco
25.06.2024
DIN 6325 - Parallel pins, hardened, tolerance zone m6
Fabory
13.02.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN 464 - Knurled thumb screws
Ganter
19.06.2024
DIN 464 - ELESA-Knurled grip knobs
Elesa
01.07.2024
DIN 464 - Knurled screws, Steel, zinc plated
Ganter
19.06.2024
K1163 - Knurled screws low head steel and stainless steel, DIN 653
KIPP
27.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表