目錄: REIKU
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
REIKU
VMEVB, M - Reinforced EMC Connector
REIKU
Connectors
Straight connectors
EMC connectors
Male metal metric thread
IP 67
Powered by
CAD模型選擇
{reiku/connectors/straight_connectors/emc_connectors/male_metal_metric_thread/ip67/vmevb_g_m_asmtab.prj},{NB=VMEVB-17M25},{INFO=Data Sheet},{BESTG=VMEVG-17M25},{BESTB=VMEVB-17M25},{FB=schwarz},{NW=17},{M=M25x1.5},{G=8},{KB=16.5-9},{NDM=25.0},{P=1.5},{L=63.0},{D=38.5},{SW1=29},{SW2=34},{CNSMASSEXACT=7.28},{TYP=M},{VE=30},{INCHNDM=1.000},{INCHKDM=0.800},{INCHP=0.20000},{VERS=4.000},{PPATH=assemblies/vmevb_g_m_asmtpl.prj},{INFOLINK=http://ftp.reiku.biz/REIKU_Datenblatt_datasheet_VMEVB.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
FB
Color
ⁿ/ₐ
NW
Nominal width
[mm]
M
Thread
ⁿ/ₐ
G
Height
[mm]
KB
Clamping range
ⁿ/ₐ
L
max length
[mm]
D
Diameter
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
CNSMASSEXACT
Weight [kg/100 psc.]
ⁿ/ₐ
VE
pcs.
ⁿ/ₐ
VMEVB-10M16
black
10
M16x1.5
7
9-4.5
53.0
27.5
20
24
3.50
30
VMEVB-12M20
black
12
M20x1.5
8
17.5-7
60.0
30.5
24
28
4.75
30
VMEVB-17M20
black
17
M20x1.5
8
17.5-7
62.0
31.6
24
28
5.07
30
VMEVB-17M25
black
17
M25x1.5
8
16.5-9
63.0
38.5
29
34
7.28
30
VMEVB-23M32
black
23
M32x1.5
9
21-11
77.0
45.5
36
41
12.74
30
VMEVB-29M40
black
29
M40x1.5
9
28-19
85.0
57.0
45
50
20.34
20
VMEVB-36M50
black
36
M50x1.5
10
35-27
95.0
67.1
54
60
29.10
10
VMEVB-48M50
black
48
M50x1.5
10
35-27
98.0
67.1
54
60
32.20
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表