目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
W097 - Silencer MW STT
Metalwork
Fittings and Accessories
Accessories
Silencers
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/accessories/silencers/silencer_mw_stt.prj},{NB=W0970530044},{CODE=W0970530044},{A=G 3/8},{B=16.2},{F=7.5},{L=8.5},{C=1.5},{NDMA=16.662},{VER=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
A
ⁿ/ₐ
B
[mm]
F
[mm]
L
[mm]
C
[mm]
W0970530042
W0970530042
G 1/8
9.5
6.5
6.0
2.0
W0970530043
W0970530043
G 1/4
12.6
6.0
7.0
1.5
W0970530044
W0970530044
G 3/8
16.2
7.5
8.5
1.5
W0970530045
W0970530045
G 1/2
20.5
10.0
9.6
2.5
W0970530046
W0970530046
G 3/4
26.0
11.0
12.0
1.5
W0970530047
W0970530047
G 1
33.0
13.0
11.0
0.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表