You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文 (繁體)
English (United States)
QA認證資訊
目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CKD
Without switch CMK2-Q-P40
CKD
P4 * series for Rechargeable battery manufacturing process
Cylinders
Standard cylinders
Small bore size cylinder - CMK2-P4※
Powered by
CAD模型選擇
{ckd_cn/p4_series/cylinders/standard_cylinders/cmk2/cmk2-q_without_switch_asmtab_p40.prj},{NB=CMK2-Q-00-25-25-R-P40(0)},{TYPE=CMK2-Q},{MA=00},{BORE=25},{STROKE=25},{PTT=},{PLM=R},{SWM=},{LWD=},{LWL=},{SWP=},{OPTBLWS=},{OPTPJOINT=},{OPTPRM=},{OPTBCO=},{OPTCOPPTFE=},{OPTMO=},{ACC1=},{ACC2=},{POS=0},{INFOTEXT=Dimensions},{PPATH=../../../../cylinder/general_cylinder/cmk2_series/cmk2-q/cmk2-q_parts/cmk2-q_asmtpl.prj},{A=23},{B=17},{C=20},{D=26.4},{F=32},{G=13},{HA=35},{K=14},{KK=M10 x 1.25},{LL=69},{MB=M26 x 1.5},{MM=12},{T=6},{TG1=41},{V=16},{WF=23},{XX=131},{XF=46},{Y=35},{Z=15.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYPE
Type
ⁿ/ₐ
BORE
Bore size
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
G
[mm]
HA
[mm]
K
[mm]
KK
Thread
ⁿ/ₐ
LLPLUS
LL+STROKE
[mm]
LL
[mm]
MB
Thread
ⁿ/ₐ
MM
[mm]
T
[mm]
TG1
[mm]
V
[mm]
WF
[mm]
XPLUS
X+STROKE
[mm]
X
[mm]
XEPLUS
XE+STROKE
[mm]
XE
[mm]
XF
[mm]
Y
[mm]
Z
[mm]
BB
[mm]
BD
[mm]
L1
[mm]
L1PLUS
[mm]
LAPLUS
LA+STROKE
[mm]
LA
[mm]
LB
[mm]
LC
[mm]
LD
[mm]
LF
[mm]
LGPLUS
LG+STROKE
[mm]
LG
[mm]
LH
[mm]
LI
[mm]
LR
[mm]
LS
[mm]
LT
[mm]
FC
[mm]
FD
[mm]
FF
[mm]
FGPLUS
FG+STROKE
[mm]
FG
[mm]
FH
[mm]
FJPLUS
FJ+STROKE
[mm]
FJ
[mm]
FL
[mm]
FM
[mm]
FP
[mm]
FT
[mm]
CAPLUS
CA+STROKE
[mm]
CA
[mm]
CB
[mm]
CC
[mm]
CD
[mm]
CH
[mm]
CJPLUS
CJ+STROKE
[mm]
CJ
[mm]
CL
[mm]
CM
[mm]
CO
[mm]
CP
[mm]
CQ
[mm]
CV
[mm]
CW
[mm]
CR
[mm]
CS
[mm]
TB
[mm]
TD
[mm]
TE
[mm]
TF
[mm]
TGPLUS
TG+STROKE
[mm]
TG
[mm]
TH
[mm]
TJPLUS
TJ+STROKE
[mm]
TJ
[mm]
TK
[mm]
TL
[mm]
TM
[mm]
TN
[mm]
TR
[mm]
TS
[mm]
CMK2-Q-00-20-25-R-P40
CMK2-Q
20
20
13
18
21.4
11
26
12
M8 x 1.0
91
66
M18 x 1.5
10
5
29
14
24
149
124
-
-
44
31
15.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
CMK2-Q-00-25-25-R-P40
CMK2-Q
25
23
17
20
26.4
13
35
14
M10 x 1.25
94
69
M26 x 1.5
12
6
41
16
23
156
131
-
-
46
35
15.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
CMK2-Q-00-32-25-R-P40
CMK2-Q
32
23
17
20
33.6
13
35
14
M10 x 1.25
94
69
M26 x 1.5
12
6
41
16
23
156
131
-
-
46
35
15.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
CMK2-Q-00-40-25-R-P40
CMK2-Q
40
25
19
22
41.6
13
35
14
M12 x 1.5
98
73
M26 x 1.5
14
7
41
16
23
162
137
-
-
48
43
15.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表