XMS CD - Dura Punches - Solid, with Dowel
Moeller Precision Tool
Punches
Dura Punches
Powered by
CAD模型選擇
{moellerprecision/punches/dura_punches/xms_cd.prj},{NB=XMSC 16 070 STD 8.00 CD},{TYPE=C},{D=16},{XP=},{P=8.00},{P1=[8.00-15.99]},{P1OUR=[3.50-15.99]},{P2=[8.00-16.00/0.01]},{P2OUR=[3.52-16.00/0.01]},{PSMINSTD=8.00},{PSMINOUR=3.51},{PSMAX=16.00},{PMIN=8.00},{XW=},{W=0.00},{WMINSTD=6.00},{WMINOUR=3.50},{GMAX=16.00},{R=0.00},{L=70},{L1=[70,80,90,100,110,125,150]},{MAT=Steel: PM4, HRC 60-62},{MATH=HRC 40-55},{SBR=STD},{LD1=},{FP1=0.00},{F1=0.00},{LD2=},{FP2=0.00},{F2=0.00},{LD3=},{FP3=0.00},{F3=0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No.
ⁿ/ₐ
D
D Shank Dia.
[mm]
G
[mm]
MAT
Material
ⁿ/ₐ
MATH
Material of Heads
ⁿ/ₐ
PT
Point Tolerance
ⁿ/ₐ
DGD1
Dowel Groove Dia. (1)
[mm]
DGD2
Dowel Groove Dia. (2)
[mm]
DGD3
Dowel Groove Dia. (3)
[mm]
XMSC 10 070 STD 3.20 CD
XMSC 10 070 STD 3.20 CD
10
0.00
Steel: PM4, HRC 60-62
HRC 40-55
+.01/-.00 (P to D .01) (S...
0
0
0
XMSC 13 070 STD 5.00 CD
XMSC 13 070 STD 5.00 CD
13
0.00
Steel: PM4, HRC 60-62
HRC 40-55
+.01/-.00 (P to D .01) (S...
0
0
0
XMSC 16 070 STD 8.00 CD
XMSC 16 070 STD 8.00 CD
16
0.00
Steel: PM4, HRC 60-62
HRC 40-55
+.01/-.00 (P to D .01) (S...
0
0
0
XMSC 20 070 STD 10.00 CD
XMSC 20 070 STD 10.00 CD
20
0.00
Steel: PM4, HRC 60-62
HRC 40-55
+.01/-.00 (P to D .01) (S...
0
0
0
XMSC 25 070 STD 12.00 CD
XMSC 25 070 STD 12.00 CD
25
0.00
Steel: PM4, HRC 60-62
HRC 40-55
+.01/-.00 (P to D .01) (S...
0
0
0
XMSC 32 070 STD 16.00 CD
XMSC 32 070 STD 16.00 CD
32
0.00
Steel: PM4, HRC 60-62
HRC 40-55
+.01/-.00 (P to D .01) (S...
0
0
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表