目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
ZP - Knurled Screws, Nylon Plastic, with Steel Threaded Stud
JW Winco
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Knurled Screws, Knurled Nuts
ZP
Powered by
CAD模型選擇
{winco/2_0_clamping_parts/2_2/knurled_screws_nuts/zp/zp.prj},{NB=Knurled Screw ZP-24-M4-25},{PARTNUMBER=ZP-24-M4-25},{ITEMID=6327025},{D1=24},{D2=M4},{D2X=4},{L=25},{D3=15},{H1=14},{H2=6},{WEIGHT=0.0060},{CTN=39269097},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L
Stud Length
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Knurled Screw ZP-22-M4-10
ZP-22-M4-10
22
M4
10
15
14
6
0.0060
39269097
YES
Knurled Screw ZP-22-M4-25
ZP-22-M4-25
22
M4
25
15
14
6
0.0060
39269097
YES
Knurled Screw ZP-22-M5-10
ZP-22-M5-10
22
M5
10
15
14
6
0.0070
39269097
YES
Knurled Screw ZP-22-M5-15
ZP-22-M5-15
22
M5
15
15
14
6
0.0070
39269097
YES
Knurled Screw ZP-22-M6-10
ZP-22-M6-10
22
M6
10
15
14
6
0.0080
39269097
YES
Knurled Screw ZP-22-M6-15
ZP-22-M6-15
22
M6
15
15
14
6
0.0080
39269097
YES
Knurled Screw ZP-22-M6-20
ZP-22-M6-20
22
M6
20
15
14
6
0.0090
39269097
YES
Knurled Screw ZP-22-M6-25
ZP-22-M6-25
22
M6
25
15
14
6
0.0090
39269097
YES
Knurled Screw ZP-22-M6-30
ZP-22-M6-30
22
M6
30
15
14
6
0.0110
39269097
YES
Knurled Screw ZP-22-M6-35
ZP-22-M6-35
22
M6
35
15
14
6
0.0120
39269097
YES
Knurled Screw ZP-22-M6-40
ZP-22-M6-40
22
M6
40
15
14
6
0.0130
39269097
YES
Knurled Screw ZP-24-M4-10
ZP-24-M4-10
24
M4
10
15
14
6
0.0050
39269097
YES
Knurled Screw ZP-24-M4-25
ZP-24-M4-25
24
M4
25
15
14
6
0.0060
39269097
YES
Knurled Screw ZP-24-M5-10
ZP-24-M5-10
24
M5
10
15
14
6
0.0080
39269097
YES
Knurled Screw ZP-24-M6-10
ZP-24-M6-10
24
M6
10
15
14
6
0.0060
39269097
YES
Knurled Screw ZP-24-M6-15
ZP-24-M6-15
24
M6
15
15
14
6
0.0100
39269097
YES
Knurled Screw ZP-24-M6-25
ZP-24-M6-25
24
M6
25
15
14
6
YES
Knurled Screw ZP-26-M5-10
ZP-26-M5-10
26
M5
10
16
15
6
0.0090
39269097
YES
Knurled Screw ZP-26-M5-15
ZP-26-M5-15
26
M5
15
16
15
6
0.0100
39269097
YES
Knurled Screw ZP-26-M5-25
ZP-26-M5-25
26
M5
25
16
15
6
0.0110
39269097
YES
Knurled Screw ZP-26-M6-10
ZP-26-M6-10
26
M6
10
16
15
6
0.0100
39269097
YES
Knurled Screw ZP-26-M6-15
ZP-26-M6-15
26
M6
15
16
15
6
0.0110
39269097
YES
Knurled Screw ZP-26-M6-20
ZP-26-M6-20
26
M6
20
16
15
6
0.0120
39269097
YES
Knurled Screw ZP-26-M6-25
ZP-26-M6-25
26
M6
25
16
15
6
0.0130
39269097
YES
Knurled Screw ZP-26-M6-40
ZP-26-M6-40
26
M6
40
16
15
6
0.0150
39269097
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ASKN - Adjustment Screws with Knobs
Misumi
04.06.2021
DIN 464 - Knurled thumb screws
JW Winco
25.06.2024
HAT66 - Handle ¡¤ Pentagonal Super Handle
Yiheda 3D Electronic Gallery
09.05.2024
EN 529 - Knurled Screws, Duroplast
JW Winco
25.06.2024
ZP2 - Heavy-duty (Flat With Rib)/With Buffer (Vacuum Inlet Direction:Vertic...
SMC
28.09.2023
VPZ - Knurled Rim Knobs with Zinc Plated Steel Threaded Stud Metric
JW Winco
25.06.2024
GN529 - Knurled Screws, Duroplast
Berger Tools
11.04.2023
BT-p - Fluted grip knobs
Elesa+Ganter
21.06.2024
EN 529.5 - Knurled Screws, Duroplast
JW Winco
25.06.2024
GN 529.5 - Knurled Screws, Duroplast
Ganter
19.06.2024
GN 6335.4 - Hand knobs, Type ST, Technopolymer (Polyamide PA), Plastic, wit...
Ganter
19.06.2024
GN591 - Knurled screws
Berger Tools
26.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表